Catalog
CAD (0)
▾
Self-Clinching Nuts - Type CLA - Unified
Nuts – Types S, SS, CLS, CLSS, CLA, SP
Self-clinching nuts are installed by placing them in properly sized holes in sheets and applying a parallel squeezing force to the head of the nut. The sheet metal surrounding the head cold flows into an undercut thereby making the fastener an integral part of the sheet. A serrated clinching ring prevents the fastener from rotating after installation.
Type CLA is recommended for use in steel or aluminum sheets HRB (Rockwell "B" scale) 50 or less and HB (Hardness Brinell) 82 or less.
Unplated threads are sized to accept a basic go gauge after .00025” plating.
Type CLA is recommended for use in steel or aluminum sheets HRB (Rockwell "B" scale) 50 or less and HB (Hardness Brinell) 82 or less.
Unplated threads are sized to accept a basic go gauge after .00025” plating.
Part # |
Thread Size |
A (Shank) Max. |
Hole Size in Sheet + .003 - .000 |
E ± .010 |
T ± .010 |
Fastener Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|---|
| CLA-256-1 | Thread Size N/A .086-56 (#2-56) | A (Shank) Max. N/A 0.038 in | Hole Size in Sheet + .003 - .000 N/A .166 in | E ± .010 N/A .250 in | T ± .010 N/A .070 in | Fastener Material N/A Aluminum | Standard Finish N/A None |
CAD
N/A
|
| CLA-440-1 | Thread Size N/A .112-40 (#4-40) | A (Shank) Max. N/A 0.038 in | Hole Size in Sheet + .003 - .000 N/A .1875 in | E ± .010 N/A .250 in | T ± .010 N/A .090 in | Fastener Material N/A Aluminum | Standard Finish N/A None |
CAD
N/A
|
| CLA-632-1 | Thread Size N/A .138-32 (#6-32) | A (Shank) Max. N/A 0.038 in | Hole Size in Sheet + .003 - .000 N/A .213 in | E ± .010 N/A .280 in | T ± .010 N/A .090 in | Fastener Material N/A Aluminum | Standard Finish N/A None |
CAD
N/A
|
| CLA-832-1 | Thread Size N/A .164-32 (#8-32) | A (Shank) Max. N/A 0.038 in | Hole Size in Sheet + .003 - .000 N/A .234 in | E ± .010 N/A .310 in | T ± .010 N/A .130 in | Fastener Material N/A Aluminum | Standard Finish N/A None |
CAD
N/A
|
| CLA-024-1 | Thread Size N/A .190-24 (#10-24) | A (Shank) Max. N/A 0.038 in | Hole Size in Sheet + .003 - .000 N/A .296 in | E ± .010 N/A .370 in | T ± .010 N/A .160 in | Fastener Material N/A Aluminum | Standard Finish N/A None |
CAD
N/A
|
| CLA-032-1 | Thread Size N/A .190-32 (#10-32) | A (Shank) Max. N/A 0.038 in | Hole Size in Sheet + .003 - .000 N/A .296 in | E ± .010 N/A .370 in | T ± .010 N/A .160 in | Fastener Material N/A Aluminum | Standard Finish N/A None |
CAD
N/A
|
| CLA-0420-1 | Thread Size N/A .250-20 (1/4-20) | A (Shank) Max. N/A .054 in | Hole Size in Sheet + .003 - .000 N/A .344 in | E ± .010 N/A .440 in | T ± .010 N/A .170 in | Fastener Material N/A Aluminum | Standard Finish N/A None |
CAD
N/A
|
| CLA-256-2 | Thread Size N/A .086-56 (#2-56) | A (Shank) Max. N/A .054 in | Hole Size in Sheet + .003 - .000 N/A .166 in | E ± .010 N/A .250 in | T ± .010 N/A .070 in | Fastener Material N/A Aluminum | Standard Finish N/A None |
CAD
N/A
|
| CLA-440-2 | Thread Size N/A .112-40 (#4-40) | A (Shank) Max. N/A .054 in | Hole Size in Sheet + .003 - .000 N/A .1875 in | E ± .010 N/A .250 in | T ± .010 N/A .090 in | Fastener Material N/A Aluminum | Standard Finish N/A None |
CAD
N/A
|
| CLA-632-2 | Thread Size N/A .138-32 (#6-32) | A (Shank) Max. N/A .054 in | Hole Size in Sheet + .003 - .000 N/A .213 in | E ± .010 N/A .280 in | T ± .010 N/A .090 in | Fastener Material N/A Aluminum | Standard Finish N/A None |
CAD
N/A
|
| CLA-832-2 | Thread Size N/A .164-32 (#8-32) | A (Shank) Max. N/A .054 in | Hole Size in Sheet + .003 - .000 N/A .234 in | E ± .010 N/A .310 in | T ± .010 N/A .130 in | Fastener Material N/A Aluminum | Standard Finish N/A None |
CAD
N/A
|
| CLA-024-2 | Thread Size N/A .190-24 (#10-24) | A (Shank) Max. N/A .054 in | Hole Size in Sheet + .003 - .000 N/A .296 in | E ± .010 N/A .370 in | T ± .010 N/A .160 in | Fastener Material N/A Aluminum | Standard Finish N/A None |
CAD
N/A
|
| CLA-032-2 | Thread Size N/A .190-32 (#10-32) | A (Shank) Max. N/A .054 in | Hole Size in Sheet + .003 - .000 N/A .296 in | E ± .010 N/A .370 in | T ± .010 N/A .160 in | Fastener Material N/A Aluminum | Standard Finish N/A None |
CAD
N/A
|
| CLA-0420-2 | Thread Size N/A .250-20 (1/4-20) | A (Shank) Max. N/A .087 in | Hole Size in Sheet + .003 - .000 N/A .344 in | E ± .010 N/A .440 in | T ± .010 N/A .170 in | Fastener Material N/A Aluminum | Standard Finish N/A None |
CAD
N/A
|
| CLA-0420-3 | Thread Size N/A .250-20 (1/4-20) | A (Shank) Max. N/A .120 in | Hole Size in Sheet + .003 - .000 N/A .344 in | E ± .010 N/A .440 in | T ± .010 N/A .170 in | Fastener Material N/A Aluminum | Standard Finish N/A None |
CAD
N/A
|
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"