Self-clinching nuts are installed by placing them in properly sized holes in sheets and applying a parallel squeezing force to the head of the nut. The sheet metal surrounding the head cold flows into an undercut thereby making the fastener an integral part of the sheet. A serrated clinching ring prevents the fastener from rotating after installation.

Type CLA is recommended for use in steel or aluminum sheets HRB (Rockwell "B" scale) 50 or less and HB (Hardness Brinell) 82 or less.

Unplated threads are sized to accept a basic go gauge after .00025” plating.
CLA
CLA Dwg
Unit of Measure
1 

Part #

Thread Size

A (Shank) Max.

Hole Size in Sheet + .003 - .000

E ± .010

T ± .010

Fastener Material

Standard Finish

CAD

CLA-256-1 N/A .086-56 (#2-56) N/A 0.038 in N/A .166 in N/A .250 in N/A .070 in N/A Aluminum N/A None N/A CAD Icon (for items table)
CLA-440-1 N/A .112-40 (#4-40) N/A 0.038 in N/A .1875 in N/A .250 in N/A .090 in N/A Aluminum N/A None N/A CAD Icon (for items table)
CLA-632-1 N/A .138-32 (#6-32) N/A 0.038 in N/A .213 in N/A .280 in N/A .090 in N/A Aluminum N/A None N/A CAD Icon (for items table)
CLA-832-1 N/A .164-32 (#8-32) N/A 0.038 in N/A .234 in N/A .310 in N/A .130 in N/A Aluminum N/A None N/A CAD Icon (for items table)
CLA-024-1 N/A .190-24 (#10-24) N/A 0.038 in N/A .296 in N/A .370 in N/A .160 in N/A Aluminum N/A None N/A CAD Icon (for items table)
CLA-032-1 N/A .190-32 (#10-32) N/A 0.038 in N/A .296 in N/A .370 in N/A .160 in N/A Aluminum N/A None N/A CAD Icon (for items table)
CLA-0420-1 N/A .250-20 (1/4-20) N/A .054 in N/A .344 in N/A .440 in N/A .170 in N/A Aluminum N/A None N/A CAD Icon (for items table)
CLA-256-2 N/A .086-56 (#2-56) N/A .054 in N/A .166 in N/A .250 in N/A .070 in N/A Aluminum N/A None N/A CAD Icon (for items table)
CLA-440-2 N/A .112-40 (#4-40) N/A .054 in N/A .1875 in N/A .250 in N/A .090 in N/A Aluminum N/A None N/A CAD Icon (for items table)
CLA-632-2 N/A .138-32 (#6-32) N/A .054 in N/A .213 in N/A .280 in N/A .090 in N/A Aluminum N/A None N/A CAD Icon (for items table)
CLA-832-2 N/A .164-32 (#8-32) N/A .054 in N/A .234 in N/A .310 in N/A .130 in N/A Aluminum N/A None N/A CAD Icon (for items table)
CLA-024-2 N/A .190-24 (#10-24) N/A .054 in N/A .296 in N/A .370 in N/A .160 in N/A Aluminum N/A None N/A CAD Icon (for items table)
CLA-032-2 N/A .190-32 (#10-32) N/A .054 in N/A .296 in N/A .370 in N/A .160 in N/A Aluminum N/A None N/A CAD Icon (for items table)
CLA-0420-2 N/A .250-20 (1/4-20) N/A .087 in N/A .344 in N/A .440 in N/A .170 in N/A Aluminum N/A None N/A CAD Icon (for items table)
CLA-0420-3 N/A .250-20 (1/4-20) N/A .120 in N/A .344 in N/A .440 in N/A .170 in N/A Aluminum N/A None N/A CAD Icon (for items table)
Unit of Measure
1