CAD (0)
  • Cart is empty
  • Meets torque requirements for IFI 100/107 Grade B (unified) and ANSI B18.16.1M (metric) locknuts.
  • Type H is for use in sheet hardness HRB 80 or less on the Rockwell “B” scale.
  • Type HNL are for use in sheet hardness HRB 60 or less on the Rockwell “B” scale.
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1 

Part #

Thread Size

Type

Min. Sheet Thickness

Hole Size in Sheet + 0.13

Material Finish

CAD

H-M10-ZI N/A M10 x 1.5 N/A Non-Locking H N/A 1.48 mm N/A 12.7 mm N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
H-M10-X N/A M10 x 1.5 N/A Non-Locking H N/A 1.48 mm N/A 12.7 mm N/A No Finish N/A CAD Icon (for items table)
HNL-M6-LZ N/A M6 x 1 N/A Self-Locking HNL N/A 1.48 mm N/A 8.75 mm N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless plus sealant/lubricant N/A CAD Icon (for items table)
HNL-M8-LZ N/A M8 x 1.25 N/A Self-Locking HNL N/A 1.48 mm N/A 10.5 mm N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless plus sealant/lubricant N/A CAD Icon (for items table)
HNL-M10-LZ N/A M10 x 1.5 N/A Self-Locking HNL N/A 1.48 mm N/A 12.7 mm N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless plus sealant/lubricant N/A CAD Icon (for items table)
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1