Part # |
Thread Size |
Type |
Min. Sheet Thickness |
Hole Size in Sheet + 0.13 |
Material Finish |
CAD |
|---|---|---|---|---|---|---|
| H-M10-ZI | N/A M10 x 1.5 | N/A Non-Locking H | N/A 1.48 mm | N/A 12.7 mm | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| H-M10-X | N/A M10 x 1.5 | N/A Non-Locking H | N/A 1.48 mm | N/A 12.7 mm | N/A No Finish |
N/A
|
| HNL-M6-LZ | N/A M6 x 1 | N/A Self-Locking HNL | N/A 1.48 mm | N/A 8.75 mm | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless plus sealant/lubricant |
N/A
|
| HNL-M8-LZ | N/A M8 x 1.25 | N/A Self-Locking HNL | N/A 1.48 mm | N/A 10.5 mm | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless plus sealant/lubricant |
N/A
|
| HNL-M10-LZ | N/A M10 x 1.5 | N/A Self-Locking HNL | N/A 1.48 mm | N/A 12.7 mm | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless plus sealant/lubricant |
N/A
|