Catalog
CAD (0)
▾
Type SMPS self-clinching nuts are for installation into ultra-thin sheets. They feature a lower profile and can be mounted closer to the edge of a sheet than other self-clinching nuts.
- Installs into sheets as thin as .025”.
- Recommended for use in sheets HRB (Rockwell “B” scale) 70 or less and HB (Hardness Brinell) 125 or less.
- Installs into stainless steel sheets as thin as .025”.
- Corrosion resistance similar to 300 series stainless steel.
- Reduced outer dimensions and thinner sheet capabilities compared to type SP thread sizes.
- Recommended for use in stainless steel sheets HRB 90 / HB 192 or less.
Part # |
Thread Size |
A (Shank) Max. |
Hole Size in Sheet + .003 - .000 |
C Max. |
E ± .010 |
Fastener Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|---|
| SMPS-256 | N/A .086-56 (#2-56) | N/A .024 in | N/A .136 in | N/A .135 in | N/A .220 in | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| SMPS-440 | N/A .112-40 (#4-40) | N/A .024 in | N/A .166 in | N/A .165 in | N/A .220 in | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| SMPS-632 | N/A .138-32 (#6-32) | N/A .024 in | N/A .187 in | N/A .186 in | N/A .252 in | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| SMPP-256 | N/A .086-56 (#2-56) | N/A .024 in | N/A .136 in | N/A .135 in | N/A .220 in | N/A Age hardened A286 Stainless Steel (non-magnetic) | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| SMPP-440 | N/A .112-40 (#4-40) | N/A .024 in | N/A .166 in | N/A .165 in | N/A .220 in | N/A Age hardened A286 Stainless Steel (non-magnetic) | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| SMPP-632 | N/A .138-32 (#6-32) | N/A .024 in | N/A .187 in | N/A .186 in | N/A .252 in | N/A Age hardened A286 Stainless Steel (non-magnetic) | N/A Passivated and/or Tested per ASTM A380 |
N/A
|