Catalog
CAD (0)
▾
Nuts for Ultra-Thin Sheets – Type SMPS, SMPP
nuts-for-ultra-thin-sheets-type-smps
Nuts for Ultra-Thin Sheets - Type SMPS, SMPP - Unified
(6) Type SMPS self-clinching nuts are for installation into ultra-thin sheets. They feature a lower profile and can be mounted closer to the edge of a sheet than other self-clinching nuts.- Installs into sheets as thin as .025”.
- Recommended for use in sheets HRB (Rockwell “B” scale) 70 or less and HB (Hardness Brinell) 125 or less.
- Installs into stainless steel sheets as thin as .025”.
- Corrosion resistance similar to 300 series stainless steel.
- Reduced outer dimensions and thinner sheet capabilities compared to type SP thread sizes.
- Recommended for use in stainless steel sheets HRB 90 / HB 192 or less.
Nuts for Ultra-Thin Sheets - Type SMPS, SMPP - Metric
(6) Type SMPS self-clinching nuts are for installation into ultra-thin sheets. They feature a lower profile and can be mounted closer to the edge of a sheet than other self-clinching nuts.- Installs into sheets as thin as 0.64 mm.
- Recommended for use in sheets HRB (Rockwell “B” scale) 70 or less and HB (Hardness Brinell) 125 or less.
- Installs into stainless steel sheets as thin as 0.64 mm.
- Corrosion resistance similar to 300 series stainless steel.
- Reduced outer dimensions and thinner sheet capabilities compared to type SP thread sizes.
- Recommended for use in stainless steel sheets HRB 90 / HB 192 or less.
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"