CAD (0)
  • Cart is empty
  • Low-profile design satisfies many functional and cosmetic requirements.
  • Type PF50 with convenient large head and Phillips recess for tool or finger operation.
  • Available with six-lobe recess.
1 - 25 of 208 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Part #

Thread Size x Pitch

Type

Hole Size in Sheet + 0.08

G ± 0.64

P ± 0.64

Optional Finish

CAD View

CAD

PF50-M3-0CN N/A M3 x 0.5 N/A Knurled Cap - PF50 N/A 5.5 mm N/A 5.84 mm N/A 0 mm N/A N/A Unfastened N/A CAD Icon (for items table)
PF50-M3-0CN N/A M3 x 0.5 N/A Knurled Cap - PF50 N/A 5.5 mm N/A 5.84 mm N/A 0 mm N/A N/A Fastened N/A CAD Icon (for items table)
PF50-M3-1CN N/A M3 x 0.5 N/A Knurled Cap - PF50 N/A 5.5 mm N/A 7.37 mm N/A 1.52 mm N/A N/A Unfastened N/A CAD Icon (for items table)
PF50-M3-1CN N/A M3 x 0.5 N/A Knurled Cap - PF50 N/A 5.5 mm N/A 7.37 mm N/A 1.52 mm N/A N/A Fastened N/A CAD Icon (for items table)
PF51-M3-0CN N/A M3 x 0.5 N/A Knurled Cap - PF51 N/A 5.5 mm N/A 5.84 mm N/A 0 mm N/A N/A Unfastened N/A CAD Icon (for items table)
PF51-M3-0CN N/A M3 x 0.5 N/A Knurled Cap - PF51 N/A 5.5 mm N/A 5.84 mm N/A 0 mm N/A N/A Fastened N/A CAD Icon (for items table)
PF51-M3-1CN N/A M3 x 0.5 N/A Knurled Cap - PF51 N/A 5.5 mm N/A 7.37 mm N/A 1.32 mm N/A N/A Unfastened N/A CAD Icon (for items table)
PF51-M3-1CN N/A M3 x 0.5 N/A Knurled Cap - PF51 N/A 5.5 mm N/A 7.37 mm N/A 1.32 mm N/A N/A Fastened N/A CAD Icon (for items table)
PF52-M3-0CN N/A M3 x 0.5 N/A Knurled Cap - PF52 N/A 5.5 mm N/A 5.84 mm N/A 0 mm N/A N/A Unfastened N/A CAD Icon (for items table)
PF52-M3-0CN N/A M3 x 0.5 N/A Knurled Cap - PF52 N/A 5.5 mm N/A 5.84 mm N/A 0 mm N/A N/A Fastened N/A CAD Icon (for items table)
PF52-M3-1CN N/A M3 x 0.5 N/A Knurled Cap - PF52 N/A 5.5 mm N/A 7.37 mm N/A 0.81 mm N/A N/A Unfastened N/A CAD Icon (for items table)
PF52-M3-1CN N/A M3 x 0.5 N/A Knurled Cap - PF52 N/A 5.5 mm N/A 7.37 mm N/A 0.81 mm N/A N/A Fastened N/A CAD Icon (for items table)
PF50-M3.5-0CN N/A M3.5 x 0.6 N/A Knurled Cap - PF50 N/A 5.56 mm N/A 5.84 mm N/A 0 mm N/A N/A Unfastened N/A CAD Icon (for items table)
PF50-M3.5-0CN N/A M3.5 x 0.6 N/A Knurled Cap - PF50 N/A 5.56 mm N/A 5.84 mm N/A 0 mm N/A N/A Fastened N/A CAD Icon (for items table)
PF50-M3.5-1CN N/A M3.5 x 0.6 N/A Knurled Cap - PF50 N/A 5.56 mm N/A 7.37 mm N/A 1.52 mm N/A N/A Unfastened N/A CAD Icon (for items table)
PF50-M3.5-1CN N/A M3.5 x 0.6 N/A Knurled Cap - PF50 N/A 5.56 mm N/A 7.37 mm N/A 1.52 mm N/A N/A Fastened N/A CAD Icon (for items table)
PF51-M3.5-0CN N/A M3.5 x 0.6 N/A Knurled Cap - PF51 N/A 5.56 mm N/A 5.84 mm N/A 0 mm N/A N/A Unfastened N/A CAD Icon (for items table)
PF51-M3.5-0CN N/A M3.5 x 0.6 N/A Knurled Cap - PF51 N/A 5.56 mm N/A 5.84 mm N/A 0 mm N/A N/A Fastened N/A CAD Icon (for items table)
PF51-M3.5-1CN N/A M3.5 x 0.6 N/A Knurled Cap - PF51 N/A 5.56 mm N/A 7.37 mm N/A 1.32 mm N/A N/A Unfastened N/A CAD Icon (for items table)
PF51-M3.5-1CN N/A M3.5 x 0.6 N/A Knurled Cap - PF51 N/A 5.56 mm N/A 7.37 mm N/A 1.32 mm N/A N/A Fastened N/A CAD Icon (for items table)
PF52-M3.5-0CN N/A M3.5 x 0.6 N/A Knurled Cap - PF52 N/A 5.56 mm N/A 5.84 mm N/A 0 mm N/A N/A Unfastened N/A CAD Icon (for items table)
PF52-M3.5-0CN N/A M3.5 x 0.6 N/A Knurled Cap - PF52 N/A 5.56 mm N/A 5.84 mm N/A 0 mm N/A N/A Fastened N/A CAD Icon (for items table)
PF52-M3.5-1CN N/A M3.5 x 0.6 N/A Knurled Cap - PF52 N/A 5.56 mm N/A 7.37 mm N/A 0.81 mm N/A N/A Unfastened N/A CAD Icon (for items table)
PF52-M3.5-1CN N/A M3.5 x 0.6 N/A Knurled Cap - PF52 N/A 5.56 mm N/A 7.37 mm N/A 0.81 mm N/A N/A Fastened N/A CAD Icon (for items table)
PF50-M4-0CN N/A M4 x 0.7 N/A Knurled Cap - PF50 N/A 6.4 mm N/A 5.84 mm N/A 0 mm N/A N/A Unfastened N/A CAD Icon (for items table)
1 - 25 of 208 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »