Part # |
Thread Size x Pitch |
Type |
Hole Size in Sheet + 0.08 |
G ± 0.64 |
P ± 0.64 |
Optional Finish |
CAD View |
CAD |
|---|---|---|---|---|---|---|---|---|
| PF50-M3-0CN | N/A M3 x 0.5 | N/A Knurled Cap - PF50 | N/A 5.5 mm | N/A 5.84 mm | N/A 0 mm | N/A | N/A Unfastened |
N/A
|
| PF50-M3-0CN | N/A M3 x 0.5 | N/A Knurled Cap - PF50 | N/A 5.5 mm | N/A 5.84 mm | N/A 0 mm | N/A | N/A Fastened |
N/A
|
| PF50-M3-1CN | N/A M3 x 0.5 | N/A Knurled Cap - PF50 | N/A 5.5 mm | N/A 7.37 mm | N/A 1.52 mm | N/A | N/A Unfastened |
N/A
|
| PF50-M3-1CN | N/A M3 x 0.5 | N/A Knurled Cap - PF50 | N/A 5.5 mm | N/A 7.37 mm | N/A 1.52 mm | N/A | N/A Fastened |
N/A
|
| PF51-M3-0CN | N/A M3 x 0.5 | N/A Knurled Cap - PF51 | N/A 5.5 mm | N/A 5.84 mm | N/A 0 mm | N/A | N/A Unfastened |
N/A
|
| PF51-M3-0CN | N/A M3 x 0.5 | N/A Knurled Cap - PF51 | N/A 5.5 mm | N/A 5.84 mm | N/A 0 mm | N/A | N/A Fastened |
N/A
|
| PF51-M3-1CN | N/A M3 x 0.5 | N/A Knurled Cap - PF51 | N/A 5.5 mm | N/A 7.37 mm | N/A 1.32 mm | N/A | N/A Unfastened |
N/A
|
| PF51-M3-1CN | N/A M3 x 0.5 | N/A Knurled Cap - PF51 | N/A 5.5 mm | N/A 7.37 mm | N/A 1.32 mm | N/A | N/A Fastened |
N/A
|
| PF52-M3-0CN | N/A M3 x 0.5 | N/A Knurled Cap - PF52 | N/A 5.5 mm | N/A 5.84 mm | N/A 0 mm | N/A | N/A Unfastened |
N/A
|
| PF52-M3-0CN | N/A M3 x 0.5 | N/A Knurled Cap - PF52 | N/A 5.5 mm | N/A 5.84 mm | N/A 0 mm | N/A | N/A Fastened |
N/A
|
| PF52-M3-1CN | N/A M3 x 0.5 | N/A Knurled Cap - PF52 | N/A 5.5 mm | N/A 7.37 mm | N/A 0.81 mm | N/A | N/A Unfastened |
N/A
|
| PF52-M3-1CN | N/A M3 x 0.5 | N/A Knurled Cap - PF52 | N/A 5.5 mm | N/A 7.37 mm | N/A 0.81 mm | N/A | N/A Fastened |
N/A
|
| PF50-M3.5-0CN | N/A M3.5 x 0.6 | N/A Knurled Cap - PF50 | N/A 5.56 mm | N/A 5.84 mm | N/A 0 mm | N/A | N/A Unfastened |
N/A
|
| PF50-M3.5-0CN | N/A M3.5 x 0.6 | N/A Knurled Cap - PF50 | N/A 5.56 mm | N/A 5.84 mm | N/A 0 mm | N/A | N/A Fastened |
N/A
|
| PF50-M3.5-1CN | N/A M3.5 x 0.6 | N/A Knurled Cap - PF50 | N/A 5.56 mm | N/A 7.37 mm | N/A 1.52 mm | N/A | N/A Unfastened |
N/A
|
| PF50-M3.5-1CN | N/A M3.5 x 0.6 | N/A Knurled Cap - PF50 | N/A 5.56 mm | N/A 7.37 mm | N/A 1.52 mm | N/A | N/A Fastened |
N/A
|
| PF51-M3.5-0CN | N/A M3.5 x 0.6 | N/A Knurled Cap - PF51 | N/A 5.56 mm | N/A 5.84 mm | N/A 0 mm | N/A | N/A Unfastened |
N/A
|
| PF51-M3.5-0CN | N/A M3.5 x 0.6 | N/A Knurled Cap - PF51 | N/A 5.56 mm | N/A 5.84 mm | N/A 0 mm | N/A | N/A Fastened |
N/A
|
| PF51-M3.5-1CN | N/A M3.5 x 0.6 | N/A Knurled Cap - PF51 | N/A 5.56 mm | N/A 7.37 mm | N/A 1.32 mm | N/A | N/A Unfastened |
N/A
|
| PF51-M3.5-1CN | N/A M3.5 x 0.6 | N/A Knurled Cap - PF51 | N/A 5.56 mm | N/A 7.37 mm | N/A 1.32 mm | N/A | N/A Fastened |
N/A
|
| PF52-M3.5-0CN | N/A M3.5 x 0.6 | N/A Knurled Cap - PF52 | N/A 5.56 mm | N/A 5.84 mm | N/A 0 mm | N/A | N/A Unfastened |
N/A
|
| PF52-M3.5-0CN | N/A M3.5 x 0.6 | N/A Knurled Cap - PF52 | N/A 5.56 mm | N/A 5.84 mm | N/A 0 mm | N/A | N/A Fastened |
N/A
|
| PF52-M3.5-1CN | N/A M3.5 x 0.6 | N/A Knurled Cap - PF52 | N/A 5.56 mm | N/A 7.37 mm | N/A 0.81 mm | N/A | N/A Unfastened |
N/A
|
| PF52-M3.5-1CN | N/A M3.5 x 0.6 | N/A Knurled Cap - PF52 | N/A 5.56 mm | N/A 7.37 mm | N/A 0.81 mm | N/A | N/A Fastened |
N/A
|
| PF50-M4-0CN | N/A M4 x 0.7 | N/A Knurled Cap - PF50 | N/A 6.4 mm | N/A 5.84 mm | N/A 0 mm | N/A | N/A Unfastened |
N/A
|