Catalog
CAD (0)
▾
IFH™ self clinching studs allow for maximum material flow into the stud undercut to create a water-tight seal. Tighter tolerances and process controls produce a consistent reliable ingress capable result every time.
- Meets ISO:20653-2014 ingress protection levels
- Ingress repellent capability, meeting IPX7 and IPX9K IP ratings
- No rubber gasket or sealants needed
- Testing completed in CR4 steel, 6082-T6 aluminum, and 304 stainless steel
Part # |
Thread Size x Pitch |
Hole Size in Sheet + 0.08 |
L - Length ± 0.4 |
H ± 0.4 |
S Max. |
Fastener Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|---|
| IFHP-M3-10 | N/A M3 x 0.5 | N/A 3.0 mm | N/A 10 mm | N/A 4.6 mm | N/A 2.1 mm | N/A Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| IFHP-M3-12 | N/A M3 x 0.5 | N/A 3.0 mm | N/A 12 mm | N/A 4.6 mm | N/A 2.1 mm | N/A Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| IFHP-M3-15 | N/A M3 x 0.5 | N/A 3.0 mm | N/A 15 mm | N/A 4.6 mm | N/A 2.1 mm | N/A Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| IFHP-M3-18 | N/A M3 x 0.5 | N/A 3.0 mm | N/A 18 mm | N/A 4.6 mm | N/A 2.1 mm | N/A Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| IFHP-M3-20 | N/A M3 x 0.5 | N/A 3.0 mm | N/A 20 mm | N/A 4.6 mm | N/A 2.1 mm | N/A Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| IFHP-M3-25 | N/A M3 x 0.5 | N/A 3.0 mm | N/A 25 mm | N/A 4.6 mm | N/A 2.1 mm | N/A Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| IFHP-M4-10 | N/A M4 x 0.7 | N/A 4 mm | N/A 10 mm | N/A 5.9 mm | N/A 2.4 mm | N/A Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| IFHP-M4-12 | N/A M4 x 0.7 | N/A 4 mm | N/A 12 mm | N/A 5.9 mm | N/A 2.4 mm | N/A Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| IFHP-M4-15 | N/A M4 x 0.7 | N/A 4 mm | N/A 15 mm | N/A 5.9 mm | N/A 2.4 mm | N/A Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| IFHP-M4-18 | N/A M4 x 0.7 | N/A 4 mm | N/A 18 mm | N/A 5.9 mm | N/A 2.4 mm | N/A Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| IFHP-M4-20 | N/A M4 x 0.7 | N/A 4 mm | N/A 20 mm | N/A 5.9 mm | N/A 2.4 mm | N/A Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| IFHP-M4-25 | N/A M4 x 0.7 | N/A 4 mm | N/A 25 mm | N/A 5.9 mm | N/A 2.4 mm | N/A Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| IFHP-M4-30 | N/A M4 x 0.7 | N/A 4 mm | N/A 30 mm | N/A 5.9 mm | N/A 2.4 mm | N/A Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| IFHP-M4-35 | N/A M4 x 0.7 | N/A 4 mm | N/A 35 mm | N/A 5.9 mm | N/A 2.4 mm | N/A Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| IFHP-M5-10 | N/A M5 x 0.8 | N/A 5 mm | N/A 10 mm | N/A 6.5 mm | N/A 2.7 mm | N/A Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| IFHP-M5-12 | N/A M5 x 0.8 | N/A 5 mm | N/A 12 mm | N/A 6.5 mm | N/A 2.7 mm | N/A Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| IFHP-M5-15 | N/A M5 x 0.8 | N/A 5 mm | N/A 15 mm | N/A 6.5 mm | N/A 2.7 mm | N/A Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| IFHP-M5-18 | N/A M5 x 0.8 | N/A 5 mm | N/A 18 mm | N/A 6.5 mm | N/A 2.7 mm | N/A Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| IFHP-M5-20 | N/A M5 x 0.8 | N/A 5 mm | N/A 20 mm | N/A 6.5 mm | N/A 2.7 mm | N/A Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| IFHP-M5-25 | N/A M5 x 0.8 | N/A 5 mm | N/A 25 mm | N/A 6.5 mm | N/A 2.7 mm | N/A Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| IFHP-M5-30 | N/A M5 x 0.8 | N/A 5 mm | N/A 30 mm | N/A 6.5 mm | N/A 2.7 mm | N/A Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| IFHP-M5-35 | N/A M5 x 0.8 | N/A 5 mm | N/A 35 mm | N/A 6.5 mm | N/A 2.7 mm | N/A Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| IFH-M2.5-10 | N/A M2.5 x 0.45 | N/A 2.5 mm | N/A 10 mm | N/A 4.1 mm | N/A 1.95 mm | N/A Steel | N/A Zinc plated per Zinc plated per (5µm), Type III, Colorless |
N/A
|
| IFH-M2.5-12 | N/A M2.5 x 0.45 | N/A 2.5 mm | N/A 12 mm | N/A 4.1 mm | N/A 1.95 mm | N/A Steel | N/A Zinc plated per Zinc plated per (5µm), Type III, Colorless |
N/A
|
| IFH-M2.5-15 | N/A M2.5 x 0.45 | N/A 2.5 mm | N/A 15 mm | N/A 4.1 mm | N/A 1.95 mm | N/A Steel | N/A Zinc plated per Zinc plated per (5µm), Type III, Colorless |
N/A
|