IFH™ self clinching studs allow for maximum material flow into the stud undercut to create a water-tight seal. Tighter tolerances and process controls produce a consistent reliable ingress capable result every time.
  • Meets ISO:20653-2014 ingress protection levels
  • Ingress repellent capability, meeting IPX7 and IPX9K IP ratings
  • No rubber gasket or sealants needed
  • Testing completed in CR4 steel, 6082-T6 aluminum, and 304 stainless steel
IFH Penn
Self-Clinching Studs for Stainless Steel Sheets - Types FH4™ and FHP™ 2
Unit of Measure
1 2 3 4 5 »  

Part #

Thread Size x Pitch

Hole Size in Sheet + 0.08

L - Length ± 0.4

H ± 0.4

S Max.

Fastener Material

Standard Finish

CAD

IFHP-M3-10 N/A M3 x 0.5 N/A 3.0 mm N/A 10 mm N/A 4.6 mm N/A 2.1 mm N/A Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
IFHP-M3-12 N/A M3 x 0.5 N/A 3.0 mm N/A 12 mm N/A 4.6 mm N/A 2.1 mm N/A Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
IFHP-M3-15 N/A M3 x 0.5 N/A 3.0 mm N/A 15 mm N/A 4.6 mm N/A 2.1 mm N/A Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
IFHP-M3-18 N/A M3 x 0.5 N/A 3.0 mm N/A 18 mm N/A 4.6 mm N/A 2.1 mm N/A Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
IFHP-M3-20 N/A M3 x 0.5 N/A 3.0 mm N/A 20 mm N/A 4.6 mm N/A 2.1 mm N/A Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
IFHP-M3-25 N/A M3 x 0.5 N/A 3.0 mm N/A 25 mm N/A 4.6 mm N/A 2.1 mm N/A Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
IFHP-M4-10 N/A M4 x 0.7 N/A 4 mm N/A 10 mm N/A 5.9 mm N/A 2.4 mm N/A Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
IFHP-M4-12 N/A M4 x 0.7 N/A 4 mm N/A 12 mm N/A 5.9 mm N/A 2.4 mm N/A Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
IFHP-M4-15 N/A M4 x 0.7 N/A 4 mm N/A 15 mm N/A 5.9 mm N/A 2.4 mm N/A Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
IFHP-M4-18 N/A M4 x 0.7 N/A 4 mm N/A 18 mm N/A 5.9 mm N/A 2.4 mm N/A Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
IFHP-M4-20 N/A M4 x 0.7 N/A 4 mm N/A 20 mm N/A 5.9 mm N/A 2.4 mm N/A Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
IFHP-M4-25 N/A M4 x 0.7 N/A 4 mm N/A 25 mm N/A 5.9 mm N/A 2.4 mm N/A Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
IFHP-M4-30 N/A M4 x 0.7 N/A 4 mm N/A 30 mm N/A 5.9 mm N/A 2.4 mm N/A Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
IFHP-M4-35 N/A M4 x 0.7 N/A 4 mm N/A 35 mm N/A 5.9 mm N/A 2.4 mm N/A Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
IFHP-M5-10 N/A M5 x 0.8 N/A 5 mm N/A 10 mm N/A 6.5 mm N/A 2.7 mm N/A Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
IFHP-M5-12 N/A M5 x 0.8 N/A 5 mm N/A 12 mm N/A 6.5 mm N/A 2.7 mm N/A Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
IFHP-M5-15 N/A M5 x 0.8 N/A 5 mm N/A 15 mm N/A 6.5 mm N/A 2.7 mm N/A Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
IFHP-M5-18 N/A M5 x 0.8 N/A 5 mm N/A 18 mm N/A 6.5 mm N/A 2.7 mm N/A Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
IFHP-M5-20 N/A M5 x 0.8 N/A 5 mm N/A 20 mm N/A 6.5 mm N/A 2.7 mm N/A Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
IFHP-M5-25 N/A M5 x 0.8 N/A 5 mm N/A 25 mm N/A 6.5 mm N/A 2.7 mm N/A Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
IFHP-M5-30 N/A M5 x 0.8 N/A 5 mm N/A 30 mm N/A 6.5 mm N/A 2.7 mm N/A Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
IFHP-M5-35 N/A M5 x 0.8 N/A 5 mm N/A 35 mm N/A 6.5 mm N/A 2.7 mm N/A Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
IFH-M2.5-10 N/A M2.5 x 0.45 N/A 2.5 mm N/A 10 mm N/A 4.1 mm N/A 1.95 mm N/A Steel N/A Zinc plated per Zinc plated per (5µm), Type III, Colorless N/A CAD Icon (for items table)
IFH-M2.5-12 N/A M2.5 x 0.45 N/A 2.5 mm N/A 12 mm N/A 4.1 mm N/A 1.95 mm N/A Steel N/A Zinc plated per Zinc plated per (5µm), Type III, Colorless N/A CAD Icon (for items table)
IFH-M2.5-15 N/A M2.5 x 0.45 N/A 2.5 mm N/A 15 mm N/A 4.1 mm N/A 1.95 mm N/A Steel N/A Zinc plated per Zinc plated per (5µm), Type III, Colorless N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »