Catalog
CAD (0)
▾
Heavy Duty Studs for Thin Sheets - Type THFE - Metric
Heavy Duty Studs For Thin Sheets – Type THFE
- Enlarged head diameter reduces stress on panel.
- Thicker head allows for larger hole in attached panels.
- Clinch design provides high-strength in sheets as thin as 0.8 mm.
- Recommended for use in steel or aluminum sheets HRB (Rockwell “B” Scale) 85 or less and HB (Hardness Brinell) 165 or less.
Part # |
Thread Size x Pitch |
Hole Size in Sheet + 0.13 |
L - Length ± 0.4 |
H ± 0.25 |
Fastener Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|
| THFE-M6-15ZI | Thread Size x Pitch N/A M6 x 1 | Hole Size in Sheet + 0.13 N/A 6 mm | L - Length ± 0.4 N/A 15 mm | H ± 0.25 N/A 11.35 mm | Fastener Material N/A Hardened Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| THFE-M8-15ZI | Thread Size x Pitch N/A M8 x 1.25 | Hole Size in Sheet + 0.13 N/A 8 mm | L - Length ± 0.4 N/A 15 mm | H ± 0.25 N/A 15.3 mm | Fastener Material N/A Hardened Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| THFE-M6-20ZI | Thread Size x Pitch N/A M6 x 1 | Hole Size in Sheet + 0.13 N/A 6 mm | L - Length ± 0.4 N/A 20 mm | H ± 0.25 N/A 11.35 mm | Fastener Material N/A Hardened Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| THFE-M8-20ZI | Thread Size x Pitch N/A M8 x 1.25 | Hole Size in Sheet + 0.13 N/A 8 mm | L - Length ± 0.4 N/A 20 mm | H ± 0.25 N/A 15.3 mm | Fastener Material N/A Hardened Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| THFE-M6-25ZI | Thread Size x Pitch N/A M6 x 1 | Hole Size in Sheet + 0.13 N/A 6 mm | L - Length ± 0.4 N/A 25 mm | H ± 0.25 N/A 11.35 mm | Fastener Material N/A Hardened Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| THFE-M8-25ZI | Thread Size x Pitch N/A M8 x 1.25 | Hole Size in Sheet + 0.13 N/A 8 mm | L - Length ± 0.4 N/A 25 mm | H ± 0.25 N/A 15.3 mm | Fastener Material N/A Hardened Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| THFE-M6-30ZI | Thread Size x Pitch N/A M6 x 1 | Hole Size in Sheet + 0.13 N/A 6 mm | L - Length ± 0.4 N/A 30 mm | H ± 0.25 N/A 11.35 mm | Fastener Material N/A Hardened Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| THFE-M8-30ZI | Thread Size x Pitch N/A M8 x 1.25 | Hole Size in Sheet + 0.13 N/A 8 mm | L - Length ± 0.4 N/A 30 mm | H ± 0.25 N/A 15.3 mm | Fastener Material N/A Hardened Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| THFE-M6-35ZI | Thread Size x Pitch N/A M6 x 1 | Hole Size in Sheet + 0.13 N/A 6 mm | L - Length ± 0.4 N/A 35 mm | H ± 0.25 N/A 11.35 mm | Fastener Material N/A Hardened Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| THFE-M8-35ZI | Thread Size x Pitch N/A M8 x 1.25 | Hole Size in Sheet + 0.13 N/A 8 mm | L - Length ± 0.4 N/A 35 mm | H ± 0.25 N/A 15.3 mm | Fastener Material N/A Hardened Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| THFE-M6-40ZI | Thread Size x Pitch N/A M6 x 1 | Hole Size in Sheet + 0.13 N/A 6 mm | L - Length ± 0.4 N/A 40 mm | H ± 0.25 N/A 11.35 mm | Fastener Material N/A Hardened Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| THFE-M8-40ZI | Thread Size x Pitch N/A M8 x 1.25 | Hole Size in Sheet + 0.13 N/A 8 mm | L - Length ± 0.4 N/A 40 mm | H ± 0.25 N/A 15.3 mm | Fastener Material N/A Hardened Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| THFE-M6-50ZI | Thread Size x Pitch N/A M6 x 1 | Hole Size in Sheet + 0.13 N/A 6 mm | L - Length ± 0.4 N/A 50 mm | H ± 0.25 N/A 11.35 mm | Fastener Material N/A Hardened Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| THFE-M8-50ZI | Thread Size x Pitch N/A M8 x 1.25 | Hole Size in Sheet + 0.13 N/A 8 mm | L - Length ± 0.4 N/A 50 mm | H ± 0.25 N/A 15.3 mm | Fastener Material N/A Hardened Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"

