Catalog
CAD (0)
▾
Heavy Duty Studs For Thin Sheets – Type THFE
heavy-duty-studs-for-thin-sheets---type-thfe
Heavy Duty Studs for Thin Sheets - Type THFE - Unified
(14)- Enlarged head diameter reduces stress on panel.
- Thicker head allows for larger hole in attached panels.
- Clinch design provides high-strength in sheets as thin as .031”.
- Recommended for use in steel or aluminum sheets HRB (Rockwell “B” Scale) 85 or less and HB (Hardness Brinell) 165 or less.
Heavy Duty Studs for Thin Sheets - Type THFE - Metric
(14)- Enlarged head diameter reduces stress on panel.
- Thicker head allows for larger hole in attached panels.
- Clinch design provides high-strength in sheets as thin as 0.8 mm.
- Recommended for use in steel or aluminum sheets HRB (Rockwell “B” Scale) 85 or less and HB (Hardness Brinell) 165 or less.
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"