Catalog
CAD (0)
▾
Heavy Duty Studs for Thin Sheets - Type THFE - Unified
Heavy Duty Studs For Thin Sheets – Type THFE
- Enlarged head diameter reduces stress on panel.
- Thicker head allows for larger hole in attached panels.
- Clinch design provides high-strength in sheets as thin as .031”.
- Recommended for use in steel or aluminum sheets HRB (Rockwell “B” Scale) 85 or less and HB (Hardness Brinell) 165 or less.
Part # |
Thread Size |
Hole Size in Sheet + .005 - .000 |
L - Length ± .015 |
H ± .01 |
Fastener Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|
| THFE-0420-8ZI | Thread Size N/A .250-20 (1/4-20) | Hole Size in Sheet + .005 - .000 N/A .250 in | L - Length ± .015 N/A .500 in | H ± .01 N/A .462 in | Fastener Material N/A Hardened Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| THFE-0518-8ZI | Thread Size N/A .313-18 (5/16-18) | Hole Size in Sheet + .005 - .000 N/A .312 in | L - Length ± .015 N/A .500 in | H ± .01 N/A .586 in | Fastener Material N/A Hardened Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| THFE-0420-12ZI | Thread Size N/A .250-20 (1/4-20) | Hole Size in Sheet + .005 - .000 N/A .250 in | L - Length ± .015 N/A .750 in | H ± .01 N/A .462 in | Fastener Material N/A Hardened Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| THFE-0518-12ZI | Thread Size N/A .313-18 (5/16-18) | Hole Size in Sheet + .005 - .000 N/A .312 in | L - Length ± .015 N/A .750 in | H ± .01 N/A .586 in | Fastener Material N/A Hardened Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| THFE-0420-16ZI | Thread Size N/A .250-20 (1/4-20) | Hole Size in Sheet + .005 - .000 N/A .250 in | L - Length ± .015 N/A 1.00 in | H ± .01 N/A .462 in | Fastener Material N/A Hardened Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| THFE-0518-16ZI | Thread Size N/A .313-18 (5/16-18) | Hole Size in Sheet + .005 - .000 N/A .312 in | L - Length ± .015 N/A 1.00 in | H ± .01 N/A .586 in | Fastener Material N/A Hardened Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| THFE-0420-20ZI | Thread Size N/A .250-20 (1/4-20) | Hole Size in Sheet + .005 - .000 N/A .250 in | L - Length ± .015 N/A 1.25 in | H ± .01 N/A .462 in | Fastener Material N/A Hardened Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| THFE-0518-20ZI | Thread Size N/A .313-18 (5/16-18) | Hole Size in Sheet + .005 - .000 N/A .312 in | L - Length ± .015 N/A 1.25 in | H ± .01 N/A .586 in | Fastener Material N/A Hardened Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| THFE-0420-24ZI | Thread Size N/A .250-20 (1/4-20) | Hole Size in Sheet + .005 - .000 N/A .250 in | L - Length ± .015 N/A 1.50 in | H ± .01 N/A .462 in | Fastener Material N/A Hardened Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| THFE-0518-24ZI | Thread Size N/A .313-18 (5/16-18) | Hole Size in Sheet + .005 - .000 N/A .312 in | L - Length ± .015 N/A 1.50 in | H ± .01 N/A .586 in | Fastener Material N/A Hardened Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| THFE-0420-28ZI | Thread Size N/A .250-20 (1/4-20) | Hole Size in Sheet + .005 - .000 N/A .250 in | L - Length ± .015 N/A 1.75 in | H ± .01 N/A .462 in | Fastener Material N/A Hardened Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| THFE-0518-28ZI | Thread Size N/A .313-18 (5/16-18) | Hole Size in Sheet + .005 - .000 N/A .312 in | L - Length ± .015 N/A 1.75 in | H ± .01 N/A .586 in | Fastener Material N/A Hardened Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| THFE-0420-32ZI | Thread Size N/A .250-20 (1/4-20) | Hole Size in Sheet + .005 - .000 N/A .250 in | L - Length ± .015 N/A 2.00 in | H ± .01 N/A .462 in | Fastener Material N/A Hardened Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
| THFE-0518-32ZI | Thread Size N/A .313-18 (5/16-18) | Hole Size in Sheet + .005 - .000 N/A .312 in | L - Length ± .015 N/A 2.00 in | H ± .01 N/A .586 in | Fastener Material N/A Hardened Carbon Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
CAD
N/A
|
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"

