CAD (0)
  • Cart is empty

ECCBF™ PEM eConnect® Contact Bushing:

  • Designed for installation into eConnect nut to offer superior electric performance
  • Bushing Breaks aluminum and copper oxide layers on busbars for low resistance connections
  • Combined nut and bushing install ensures consistent mechanical and electrical connections
  • For use in panels with hardness HRB 50 / HB 82 or less
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1 

Part #

A (Shank) ±.004 in/±0.1mm

Rec. Sheet Thickness +.003 in/+0.08mm

Hole Size In Sheet +.003 in/+0.08mm

Pilot C Max.

E ±.010in/±0.25mm

Min. Dist. Hole C/L to Edge

Standard Material

Finish

CAD

ECCBF-5.3-380Ag N/A .150 in3.8 mm N/A .134 in3.4 mm N/A .325 in8.25 mm N/A .319 in8.1 mm N/A .646 in16.4 mm N/A .325 in8.25 mm N/A C14415 (K81) Copper N/A Matte Electroplated Silver per ASTM B700, Type II, Grade A N/A CAD Icon (for items table)
ECCBF-5.3-380ET N/A .150 in3.8 mm N/A .134 in3.4 mm N/A .325 in8.25 mm N/A .319 in8.1 mm N/A .646 in16.4 mm N/A .325 in8.25 mm N/A C14415 (K81) Copper N/A Electro-Plated Tin ASTM B545, Class A with Clear Preservative Coating, Annealed N/A CAD Icon (for items table)
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1