ECCBF™ PEM eConnect® Contact Bushing:
Part # |
A (Shank) ±.004 in/±0.1mm |
Rec. Sheet Thickness +.003 in/+0.08mm |
Hole Size In Sheet +.003 in/+0.08mm |
Pilot C Max. |
E ±.010in/±0.25mm |
Min. Dist. Hole C/L to Edge |
Standard Material |
Finish |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| ECCBF-5.3-380Ag | N/A .150 in3.8 mm | N/A .134 in3.4 mm | N/A .325 in8.25 mm | N/A .319 in8.1 mm | N/A .646 in16.4 mm | N/A .325 in8.25 mm | N/A C14415 (K81) Copper | N/A Matte Electroplated Silver per ASTM B700, Type II, Grade A |
N/A
|
| ECCBF-5.3-380ET | N/A .150 in3.8 mm | N/A .134 in3.4 mm | N/A .325 in8.25 mm | N/A .319 in8.1 mm | N/A .646 in16.4 mm | N/A .325 in8.25 mm | N/A C14415 (K81) Copper | N/A Electro-Plated Tin ASTM B545, Class A with Clear Preservative Coating, Annealed |
N/A
|