Catalog
CAD (0)
▾
PEM eConnect™ Self-Clinching Pin
PEM eConnect™ current carrying pins provide superior electrical connections in applications that demand superior performance from internal components.
- Joint has an electrical resistance of less than 100µOhm. No hot spots or poor conductivity
- Available in self clinching and broaching mounting styles
- Fully automated installation systems available for an efficient, cost-savings total system solution
PEM eConnect™ Broaching Pin
PEM eConnect™ current carrying pins provide superior electrical connections in applications that demand superior performance from internal components.
- Joint has an electrical resistance of less than 100µOhm. No hot spots or poor conductivity
- Available in self clinching and broaching mounting styles
- Fully automated installation systems available for an efficient, cost-savings total system solution
ECCB™ PEM eConnect® Contact Bushing
(4)ECCB™ PEM eConnect® Contact Bushing:
- Designed for installation into straight punched holes without additional surface preparation
- Breaks aluminum and copper oxide layers on busbars for low resistance connections
- Combined broach and flare install ensures consistent mechanical and electrical connections
- For use in panels with sheet hardness HRB 50 / HB 82 or less
ECCBF™ PEM eConnect® Contact Bushing
(2)ECCBF™ PEM eConnect® Contact Bushing:
- Designed for installation into eConnect nut to offer superior electric performance
- Bushing Breaks aluminum and copper oxide layers on busbars for low resistance connections
- Combined nut and bushing install ensures consistent mechanical and electrical connections
- For use in panels with hardness HRB 50 / HB 82 or less
ECKN™ PEM eConnect® Nut
ECKN™ PEM eConnect® Nut:
- For use in Aluminum and Copper busbars
- Designed for installation into eConnect bushing to offer superior mechanical and electric performance
- Bushing Breaks aluminum and copper oxide layers on busbars for low resistance connections
- Combined nut and bushing install ensures consistent mechanical and electrical connections
- For use in panels with hardness HRB 50 / HB 82 or less