Catalog
CAD (0)
▾
Captive Screws, Broaching for PC Boards - Metric Type PFK
Captive Screws, Broaching – Type PFK
Part # |
Thread Size x Pitch |
A (Shank) Max. |
Hole Size in Sheet + 0.08 |
C ± 0.08 |
G ± 0.4 |
P ± 0.64 |
CAD View |
CAD |
|---|---|---|---|---|---|---|---|---|
| PFK-M3-40 | Thread Size x Pitch N/A M3 x 0.5 | A (Shank) Max. N/A 1.53 mm | Hole Size in Sheet + 0.08 N/A 6.73 mm | C ± 0.08 N/A 7.19 mm | G ± 0.4 N/A 6.40 mm | P ± 0.64 N/A 0 mm | CAD View N/A Unfastened |
CAD
N/A
|
| PFK-M3-40 | Thread Size x Pitch N/A M3 x 0.5 | A (Shank) Max. N/A 1.53 mm | Hole Size in Sheet + 0.08 N/A 6.73 mm | C ± 0.08 N/A 7.19 mm | G ± 0.4 N/A 6.40 mm | P ± 0.64 N/A 0 mm | CAD View N/A Fastened |
CAD
N/A
|
| PFK-M3-62 | Thread Size x Pitch N/A M3 x 0.5 | A (Shank) Max. N/A 1.53 mm | Hole Size in Sheet + 0.08 N/A 6.73 mm | C ± 0.08 N/A 7.19 mm | G ± 0.4 N/A 9.50 mm | P ± 0.64 N/A 3.20 mm | CAD View N/A Unfastened |
CAD
N/A
|
| PFK-M3-62 | Thread Size x Pitch N/A M3 x 0.5 | A (Shank) Max. N/A 1.53 mm | Hole Size in Sheet + 0.08 N/A 6.73 mm | C ± 0.08 N/A 7.19 mm | G ± 0.4 N/A 9.50 mm | P ± 0.64 N/A 3.20 mm | CAD View N/A Fastened |
CAD
N/A
|
| PFK-M3-84 | Thread Size x Pitch N/A M3 x 0.5 | A (Shank) Max. N/A 1.53 mm | Hole Size in Sheet + 0.08 N/A 6.73 mm | C ± 0.08 N/A 7.19 mm | G ± 0.4 N/A 12.70 mm | P ± 0.64 N/A 6.40 mm | CAD View N/A Unfastened |
CAD
N/A
|
| PFK-M3-84 | Thread Size x Pitch N/A M3 x 0.5 | A (Shank) Max. N/A 1.53 mm | Hole Size in Sheet + 0.08 N/A 6.73 mm | C ± 0.08 N/A 7.19 mm | G ± 0.4 N/A 12.70 mm | P ± 0.64 N/A 6.40 mm | CAD View N/A Fastened |
CAD
N/A
|
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"