Captive screws, broaching- PFK Metric
Captive screws, broaching  for PC boards 2
Unit of Measure
1 

Part #

Thread Size x Pitch

A (Shank) Max.

Hole Size in Sheet + 0.08

C ± 0.08

G ± 0.4

P ± 0.64

CAD View

CAD

PFK-M3-40 N/A M3 x 0.5 N/A 1.53 mm N/A 6.73 mm N/A 7.19 mm N/A 6.40 mm N/A 0 mm N/A Unfastened N/A CAD Icon (for items table)
PFK-M3-40 N/A M3 x 0.5 N/A 1.53 mm N/A 6.73 mm N/A 7.19 mm N/A 6.40 mm N/A 0 mm N/A Fastened N/A CAD Icon (for items table)
PFK-M3-62 N/A M3 x 0.5 N/A 1.53 mm N/A 6.73 mm N/A 7.19 mm N/A 9.50 mm N/A 3.20 mm N/A Unfastened N/A CAD Icon (for items table)
PFK-M3-62 N/A M3 x 0.5 N/A 1.53 mm N/A 6.73 mm N/A 7.19 mm N/A 9.50 mm N/A 3.20 mm N/A Fastened N/A CAD Icon (for items table)
PFK-M3-84 N/A M3 x 0.5 N/A 1.53 mm N/A 6.73 mm N/A 7.19 mm N/A 12.70 mm N/A 6.40 mm N/A Unfastened N/A CAD Icon (for items table)
PFK-M3-84 N/A M3 x 0.5 N/A 1.53 mm N/A 6.73 mm N/A 7.19 mm N/A 12.70 mm N/A 6.40 mm N/A Fastened N/A CAD Icon (for items table)
Unit of Measure
1