CAD (0)
  • Cart is empty
These standoffs, which use the proven self-clinching design, install with a squeeze in properly sized round holes - and become permanently mounted in the thin sheet.

When blind-threaded types are used, outer sheet surfaces are not only flush, but closed as well.

If you require a standoff which we do not offer in this bulletin, please contact us. We will be happy to work with you to satisfy your special need.
1 - 25 of 152 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Part #

Thread Size x Pitch

Hole Size in Sheet + 0.08

C - 0.13

F Min.

H Nom.

L - Length +0.05 –0.13

Fastener Material

Standard Finish

CAD

CAD Description

T

TOL_C

TOL_C

TOL_L

Hole Size in Sheet

Length Code

Material Fastener_TXT

Heat Treat Fastener_TXT

Thread Type

Finish Fastener_TXT

C_INS

C

Category full name

"Url"

BSO-M3-6ZI N/A M3 x 0.5 N/A 4.22 mm N/A 4.2 mm N/A 3.2 mm N/A 4.8 mm N/A 6 mm N/A Hardened Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table) N/A BLIND THREADED STANDOFFS - TYPES BSO, BSOA, BSOS - METRIC N/A 0.5 mm N/A -0.13 mm N/A -0.13 N/A .05-0.13 N/A 4.22 N/A 6 N/A HARDENED CARBON STEEL N/A NONE N/A Internal N/A ZINC PLATED PER ASTM B633, SC1 (5µM), TYPE III, COLORLESS N/A 4.20 N/A 4.2 mm N/A Rivex All Categories > PEM® Brand Fasteners for Metal Sheets and Panels > Standoffs for Sheet Metal > Blind, Threaded Standoffs – Types BSO, BSO4, BSOA, BSOS > Blind Threaded Standoffs – Types BSO, BSOA, BSOS > Blind Threaded Standoffs - Types BSO, BSOA, N/A https://pemnet.validation.navbeta.traceparts.com/product/blind-threaded-standoffs-types-bso-bsoa-bsos/lind-threaded-standoffs-types-bso-bsoa-bsos-metric
BSO-M3-8ZI N/A M3 x 0.5 N/A 4.22 mm N/A 4.2 mm N/A 4 mm N/A 4.8 mm N/A 8 mm N/A Hardened Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table) N/A BLIND THREADED STANDOFFS - TYPES BSO, BSOA, BSOS - METRIC N/A 0.5 mm N/A -0.13 mm N/A -0.13 N/A .05-0.13 N/A 4.22 N/A 8 N/A HARDENED CARBON STEEL N/A NONE N/A Internal N/A ZINC PLATED PER ASTM B633, SC1 (5µM), TYPE III, COLORLESS N/A 4.20 N/A 4.2 mm N/A Rivex All Categories > PEM® Brand Fasteners for Metal Sheets and Panels > Standoffs for Sheet Metal > Blind, Threaded Standoffs – Types BSO, BSO4, BSOA, BSOS > Blind Threaded Standoffs – Types BSO, BSOA, BSOS > Blind Threaded Standoffs - Types BSO, BSOA, N/A https://pemnet.validation.navbeta.traceparts.com/product/blind-threaded-standoffs-types-bso-bsoa-bsos/lind-threaded-standoffs-types-bso-bsoa-bsos-metric
BSO-M3-10ZI N/A M3 x 0.5 N/A 4.22 mm N/A 4.2 mm N/A 4 mm N/A 4.8 mm N/A 10 mm N/A Hardened Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table) N/A BLIND THREADED STANDOFFS - TYPES BSO, BSOA, BSOS - METRIC N/A 0.5 mm N/A -0.13 mm N/A -0.13 N/A .05-0.13 N/A 4.22 N/A 10 N/A HARDENED CARBON STEEL N/A NONE N/A Internal N/A ZINC PLATED PER ASTM B633, SC1 (5µM), TYPE III, COLORLESS N/A 4.20 N/A 4.2 mm N/A Rivex All Categories > PEM® Brand Fasteners for Metal Sheets and Panels > Standoffs for Sheet Metal > Blind, Threaded Standoffs – Types BSO, BSO4, BSOA, BSOS > Blind Threaded Standoffs – Types BSO, BSOA, BSOS > Blind Threaded Standoffs - Types BSO, BSOA, N/A https://pemnet.validation.navbeta.traceparts.com/product/blind-threaded-standoffs-types-bso-bsoa-bsos/lind-threaded-standoffs-types-bso-bsoa-bsos-metric
BSO-M3-12ZI N/A M3 x 0.5 N/A 4.22 mm N/A 4.2 mm N/A 5 mm N/A 4.8 mm N/A 12 mm N/A Hardened Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table) N/A BLIND THREADED STANDOFFS - TYPES BSO, BSOA, BSOS - METRIC N/A 0.5 mm N/A -0.13 mm N/A -0.13 N/A .05-0.13 N/A 4.22 N/A 12 N/A HARDENED CARBON STEEL N/A NONE N/A Internal N/A ZINC PLATED PER ASTM B633, SC1 (5µM), TYPE III, COLORLESS N/A 4.20 N/A 4.2 mm N/A Rivex All Categories > PEM® Brand Fasteners for Metal Sheets and Panels > Standoffs for Sheet Metal > Blind, Threaded Standoffs – Types BSO, BSO4, BSOA, BSOS > Blind Threaded Standoffs – Types BSO, BSOA, BSOS > Blind Threaded Standoffs - Types BSO, BSOA, N/A https://pemnet.validation.navbeta.traceparts.com/product/blind-threaded-standoffs-types-bso-bsoa-bsos/lind-threaded-standoffs-types-bso-bsoa-bsos-metric
BSO-M3-14ZI N/A M3 x 0.5 N/A 4.22 mm N/A 4.2 mm N/A 6.5 mm N/A 4.8 mm N/A 14 mm N/A Hardened Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table) N/A BLIND THREADED STANDOFFS - TYPES BSO, BSOA, BSOS - METRIC N/A 0.5 mm N/A -0.13 mm N/A -0.13 N/A .05-0.13 N/A 4.22 N/A 14 N/A HARDENED CARBON STEEL N/A NONE N/A Internal N/A ZINC PLATED PER ASTM B633, SC1 (5µM), TYPE III, COLORLESS N/A 4.20 N/A 4.2 mm N/A Rivex All Categories > PEM® Brand Fasteners for Metal Sheets and Panels > Standoffs for Sheet Metal > Blind, Threaded Standoffs – Types BSO, BSO4, BSOA, BSOS > Blind Threaded Standoffs – Types BSO, BSOA, BSOS > Blind Threaded Standoffs - Types BSO, BSOA, N/A https://pemnet.validation.navbeta.traceparts.com/product/blind-threaded-standoffs-types-bso-bsoa-bsos/lind-threaded-standoffs-types-bso-bsoa-bsos-metric
BSO-M3-16ZI N/A M3 x 0.5 N/A 4.22 mm N/A 4.2 mm N/A 6.5 mm N/A 4.8 mm N/A 16 mm N/A Hardened Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table) N/A BLIND THREADED STANDOFFS - TYPES BSO, BSOA, BSOS - METRIC N/A 0.5 mm N/A -0.13 mm N/A -0.13 N/A .05-0.13 N/A 4.22 N/A 16 N/A HARDENED CARBON STEEL N/A NONE N/A Internal N/A ZINC PLATED PER ASTM B633, SC1 (5µM), TYPE III, COLORLESS N/A 4.20 N/A 4.2 mm N/A Rivex All Categories > PEM® Brand Fasteners for Metal Sheets and Panels > Standoffs for Sheet Metal > Blind, Threaded Standoffs – Types BSO, BSO4, BSOA, BSOS > Blind Threaded Standoffs – Types BSO, BSOA, BSOS > Blind Threaded Standoffs - Types BSO, BSOA, N/A https://pemnet.validation.navbeta.traceparts.com/product/blind-threaded-standoffs-types-bso-bsoa-bsos/lind-threaded-standoffs-types-bso-bsoa-bsos-metric
BSO-M3-18ZI N/A M3 x 0.5 N/A 4.22 mm N/A 4.2 mm N/A 9.5 mm N/A 4.8 mm N/A 18 mm N/A Hardened Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table) N/A BLIND THREADED STANDOFFS - TYPES BSO, BSOA, BSOS - METRIC N/A 0.5 mm N/A -0.13 mm N/A -0.13 N/A .05-0.13 N/A 4.22 N/A 18 N/A HARDENED CARBON STEEL N/A NONE N/A Internal N/A ZINC PLATED PER ASTM B633, SC1 (5µM), TYPE III, COLORLESS N/A 4.20 N/A 4.2 mm N/A Rivex All Categories > PEM® Brand Fasteners for Metal Sheets and Panels > Standoffs for Sheet Metal > Blind, Threaded Standoffs – Types BSO, BSO4, BSOA, BSOS > Blind Threaded Standoffs – Types BSO, BSOA, BSOS > Blind Threaded Standoffs - Types BSO, BSOA, N/A https://pemnet.validation.navbeta.traceparts.com/product/blind-threaded-standoffs-types-bso-bsoa-bsos/lind-threaded-standoffs-types-bso-bsoa-bsos-metric
BSO-M3-20ZI N/A M3 x 0.5 N/A 4.22 mm N/A 4.2 mm N/A 9.5 mm N/A 4.8 mm N/A 20 mm N/A Hardened Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table) N/A BLIND THREADED STANDOFFS - TYPES BSO, BSOA, BSOS - METRIC N/A 0.5 mm N/A -0.13 mm N/A -0.13 N/A .05-0.13 N/A 4.22 N/A 20 N/A HARDENED CARBON STEEL N/A NONE N/A Internal N/A ZINC PLATED PER ASTM B633, SC1 (5µM), TYPE III, COLORLESS N/A 4.20 N/A 4.2 mm N/A Rivex All Categories > PEM® Brand Fasteners for Metal Sheets and Panels > Standoffs for Sheet Metal > Blind, Threaded Standoffs – Types BSO, BSO4, BSOA, BSOS > Blind Threaded Standoffs – Types BSO, BSOA, BSOS > Blind Threaded Standoffs - Types BSO, BSOA, N/A https://pemnet.validation.navbeta.traceparts.com/product/blind-threaded-standoffs-types-bso-bsoa-bsos/lind-threaded-standoffs-types-bso-bsoa-bsos-metric
BSO-M3-22ZI N/A M3 x 0.5 N/A 4.22 mm N/A 4.2 mm N/A 9.5 mm N/A 4.8 mm N/A 22 mm N/A Hardened Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table) N/A BLIND THREADED STANDOFFS - TYPES BSO, BSOA, BSOS - METRIC N/A 0.5 mm N/A -0.13 mm N/A -0.13 N/A .05-0.13 N/A 4.22 N/A 22 N/A HARDENED CARBON STEEL N/A NONE N/A Internal N/A ZINC PLATED PER ASTM B633, SC1 (5µM), TYPE III, COLORLESS N/A 4.20 N/A 4.2 mm N/A Rivex All Categories > PEM® Brand Fasteners for Metal Sheets and Panels > Standoffs for Sheet Metal > Blind, Threaded Standoffs – Types BSO, BSO4, BSOA, BSOS > Blind Threaded Standoffs – Types BSO, BSOA, BSOS > Blind Threaded Standoffs - Types BSO, BSOA, N/A https://pemnet.validation.navbeta.traceparts.com/product/blind-threaded-standoffs-types-bso-bsoa-bsos/lind-threaded-standoffs-types-bso-bsoa-bsos-metric
BSO-M3-25ZI N/A M3 x 0.5 N/A 4.22 mm N/A 4.2 mm N/A 9.5 mm N/A 4.8 mm N/A 25 mm N/A Hardened Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table) N/A BLIND THREADED STANDOFFS - TYPES BSO, BSOA, BSOS - METRIC N/A 0.5 mm N/A -0.13 mm N/A -0.13 N/A .05-0.13 N/A 4.22 N/A 25 N/A HARDENED CARBON STEEL N/A NONE N/A Internal N/A ZINC PLATED PER ASTM B633, SC1 (5µM), TYPE III, COLORLESS N/A 4.20 N/A 4.2 mm N/A Rivex All Categories > PEM® Brand Fasteners for Metal Sheets and Panels > Standoffs for Sheet Metal > Blind, Threaded Standoffs – Types BSO, BSO4, BSOA, BSOS > Blind Threaded Standoffs – Types BSO, BSOA, BSOS > Blind Threaded Standoffs - Types BSO, BSOA, N/A https://pemnet.validation.navbeta.traceparts.com/product/blind-threaded-standoffs-types-bso-bsoa-bsos/lind-threaded-standoffs-types-bso-bsoa-bsos-metric
BSO-3.5M3-6ZI N/A M3 x 0.5 N/A 5.41 mm N/A 5.39 mm N/A 3.2 mm N/A 6.4 mm N/A 6 mm N/A Hardened Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table) N/A BLIND THREADED STANDOFFS - TYPES BSO, BSOA, BSOS - METRIC N/A 0.5 mm N/A -0.13 mm N/A -0.13 N/A .05-0.13 N/A 5.41 N/A 6 N/A HARDENED CARBON STEEL N/A NONE N/A Internal N/A ZINC PLATED PER ASTM B633, SC1 (5µM), TYPE III, COLORLESS N/A 5.39 N/A 5.39 mm N/A Rivex All Categories > PEM® Brand Fasteners for Metal Sheets and Panels > Standoffs for Sheet Metal > Blind, Threaded Standoffs – Types BSO, BSO4, BSOA, BSOS > Blind Threaded Standoffs – Types BSO, BSOA, BSOS > Blind Threaded Standoffs - Types BSO, BSOA, N/A https://pemnet.validation.navbeta.traceparts.com/product/blind-threaded-standoffs-types-bso-bsoa-bsos/lind-threaded-standoffs-types-bso-bsoa-bsos-metric
BSO-3.5M3-8ZI N/A M3 x 0.5 N/A 5.41 mm N/A 5.39 mm N/A 4 mm N/A 6.4 mm N/A 8 mm N/A Hardened Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table) N/A BLIND THREADED STANDOFFS - TYPES BSO, BSOA, BSOS - METRIC N/A 0.5 mm N/A -0.13 mm N/A -0.13 N/A .05-0.13 N/A 5.41 N/A 8 N/A HARDENED CARBON STEEL N/A NONE N/A Internal N/A ZINC PLATED PER ASTM B633, SC1 (5µM), TYPE III, COLORLESS N/A 5.39 N/A 5.39 mm N/A Rivex All Categories > PEM® Brand Fasteners for Metal Sheets and Panels > Standoffs for Sheet Metal > Blind, Threaded Standoffs – Types BSO, BSO4, BSOA, BSOS > Blind Threaded Standoffs – Types BSO, BSOA, BSOS > Blind Threaded Standoffs - Types BSO, BSOA, N/A https://pemnet.validation.navbeta.traceparts.com/product/blind-threaded-standoffs-types-bso-bsoa-bsos/lind-threaded-standoffs-types-bso-bsoa-bsos-metric
BSO-3.5M3-10ZI N/A M3 x 0.5 N/A 5.41 mm N/A 5.39 mm N/A 4 mm N/A 6.4 mm N/A 10 mm N/A Hardened Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table) N/A BLIND THREADED STANDOFFS - TYPES BSO, BSOA, BSOS - METRIC N/A 0.5 mm N/A -0.13 mm N/A -0.13 N/A .05-0.13 N/A 5.41 N/A 10 N/A HARDENED CARBON STEEL N/A NONE N/A Internal N/A ZINC PLATED PER ASTM B633, SC1 (5µM), TYPE III, COLORLESS N/A 5.39 N/A 5.39 mm N/A Rivex All Categories > PEM® Brand Fasteners for Metal Sheets and Panels > Standoffs for Sheet Metal > Blind, Threaded Standoffs – Types BSO, BSO4, BSOA, BSOS > Blind Threaded Standoffs – Types BSO, BSOA, BSOS > Blind Threaded Standoffs - Types BSO, BSOA, N/A https://pemnet.validation.navbeta.traceparts.com/product/blind-threaded-standoffs-types-bso-bsoa-bsos/lind-threaded-standoffs-types-bso-bsoa-bsos-metric
BSO-3.5M3-12ZI N/A M3 x 0.5 N/A 5.41 mm N/A 5.39 mm N/A 5 mm N/A 6.4 mm N/A 12 mm N/A Hardened Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table) N/A BLIND THREADED STANDOFFS - TYPES BSO, BSOA, BSOS - METRIC N/A 0.5 mm N/A -0.13 mm N/A -0.13 N/A .05-0.13 N/A 5.41 N/A 12 N/A HARDENED CARBON STEEL N/A NONE N/A Internal N/A ZINC PLATED PER ASTM B633, SC1 (5µM), TYPE III, COLORLESS N/A 5.39 N/A 5.39 mm N/A Rivex All Categories > PEM® Brand Fasteners for Metal Sheets and Panels > Standoffs for Sheet Metal > Blind, Threaded Standoffs – Types BSO, BSO4, BSOA, BSOS > Blind Threaded Standoffs – Types BSO, BSOA, BSOS > Blind Threaded Standoffs - Types BSO, BSOA, N/A https://pemnet.validation.navbeta.traceparts.com/product/blind-threaded-standoffs-types-bso-bsoa-bsos/lind-threaded-standoffs-types-bso-bsoa-bsos-metric
BSO-3.5M3-14ZI N/A M3 x 0.5 N/A 5.41 mm N/A 5.39 mm N/A 6.5 mm N/A 6.4 mm N/A 14 mm N/A Hardened Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table) N/A BLIND THREADED STANDOFFS - TYPES BSO, BSOA, BSOS - METRIC N/A 0.5 mm N/A -0.13 mm N/A -0.13 N/A .05-0.13 N/A 5.41 N/A 14 N/A HARDENED CARBON STEEL N/A NONE N/A Internal N/A ZINC PLATED PER ASTM B633, SC1 (5µM), TYPE III, COLORLESS N/A 5.39 N/A 5.39 mm N/A Rivex All Categories > PEM® Brand Fasteners for Metal Sheets and Panels > Standoffs for Sheet Metal > Blind, Threaded Standoffs – Types BSO, BSO4, BSOA, BSOS > Blind Threaded Standoffs – Types BSO, BSOA, BSOS > Blind Threaded Standoffs - Types BSO, BSOA, N/A https://pemnet.validation.navbeta.traceparts.com/product/blind-threaded-standoffs-types-bso-bsoa-bsos/lind-threaded-standoffs-types-bso-bsoa-bsos-metric
BSO-3.5M3-16ZI N/A M3 x 0.5 N/A 5.41 mm N/A 5.39 mm N/A 6.5 mm N/A 6.4 mm N/A 16 mm N/A Hardened Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table) N/A BLIND THREADED STANDOFFS - TYPES BSO, BSOA, BSOS - METRIC N/A 0.5 mm N/A -0.13 mm N/A -0.13 N/A .05-0.13 N/A 5.41 N/A 16 N/A HARDENED CARBON STEEL N/A NONE N/A Internal N/A ZINC PLATED PER ASTM B633, SC1 (5µM), TYPE III, COLORLESS N/A 5.39 N/A 5.39 mm N/A Rivex All Categories > PEM® Brand Fasteners for Metal Sheets and Panels > Standoffs for Sheet Metal > Blind, Threaded Standoffs – Types BSO, BSO4, BSOA, BSOS > Blind Threaded Standoffs – Types BSO, BSOA, BSOS > Blind Threaded Standoffs - Types BSO, BSOA, N/A https://pemnet.validation.navbeta.traceparts.com/product/blind-threaded-standoffs-types-bso-bsoa-bsos/lind-threaded-standoffs-types-bso-bsoa-bsos-metric
BSO-3.5M3-18ZI N/A M3 x 0.5 N/A 5.41 mm N/A 5.39 mm N/A 9.5 mm N/A 6.4 mm N/A 18 mm N/A Hardened Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table) N/A BLIND THREADED STANDOFFS - TYPES BSO, BSOA, BSOS - METRIC N/A 0.5 mm N/A -0.13 mm N/A -0.13 N/A .05-0.13 N/A 5.41 N/A 18 N/A HARDENED CARBON STEEL N/A NONE N/A Internal N/A ZINC PLATED PER ASTM B633, SC1 (5µM), TYPE III, COLORLESS N/A 5.39 N/A 5.39 mm N/A Rivex All Categories > PEM® Brand Fasteners for Metal Sheets and Panels > Standoffs for Sheet Metal > Blind, Threaded Standoffs – Types BSO, BSO4, BSOA, BSOS > Blind Threaded Standoffs – Types BSO, BSOA, BSOS > Blind Threaded Standoffs - Types BSO, BSOA, N/A https://pemnet.validation.navbeta.traceparts.com/product/blind-threaded-standoffs-types-bso-bsoa-bsos/lind-threaded-standoffs-types-bso-bsoa-bsos-metric
BSO-3.5M3-20ZI N/A M3 x 0.5 N/A 5.41 mm N/A 5.39 mm N/A 9.5 mm N/A 6.4 mm N/A 20 mm N/A Hardened Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table) N/A BLIND THREADED STANDOFFS - TYPES BSO, BSOA, BSOS - METRIC N/A 0.5 mm N/A -0.13 mm N/A -0.13 N/A .05-0.13 N/A 5.41 N/A 20 N/A HARDENED CARBON STEEL N/A NONE N/A Internal N/A ZINC PLATED PER ASTM B633, SC1 (5µM), TYPE III, COLORLESS N/A 5.39 N/A 5.39 mm N/A Rivex All Categories > PEM® Brand Fasteners for Metal Sheets and Panels > Standoffs for Sheet Metal > Blind, Threaded Standoffs – Types BSO, BSO4, BSOA, BSOS > Blind Threaded Standoffs – Types BSO, BSOA, BSOS > Blind Threaded Standoffs - Types BSO, BSOA, N/A https://pemnet.validation.navbeta.traceparts.com/product/blind-threaded-standoffs-types-bso-bsoa-bsos/lind-threaded-standoffs-types-bso-bsoa-bsos-metric
BSO-3.5M3-22ZI N/A M3 x 0.5 N/A 5.41 mm N/A 5.39 mm N/A 9.5 mm N/A 6.4 mm N/A 22 mm N/A Hardened Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table) N/A BLIND THREADED STANDOFFS - TYPES BSO, BSOA, BSOS - METRIC N/A 0.5 mm N/A -0.13 mm N/A -0.13 N/A .05-0.13 N/A 5.41 N/A 22 N/A HARDENED CARBON STEEL N/A NONE N/A Internal N/A ZINC PLATED PER ASTM B633, SC1 (5µM), TYPE III, COLORLESS N/A 5.39 N/A 5.39 mm N/A Rivex All Categories > PEM® Brand Fasteners for Metal Sheets and Panels > Standoffs for Sheet Metal > Blind, Threaded Standoffs – Types BSO, BSO4, BSOA, BSOS > Blind Threaded Standoffs – Types BSO, BSOA, BSOS > Blind Threaded Standoffs - Types BSO, BSOA, N/A https://pemnet.validation.navbeta.traceparts.com/product/blind-threaded-standoffs-types-bso-bsoa-bsos/lind-threaded-standoffs-types-bso-bsoa-bsos-metric
BSO-3.5M3-25ZI N/A M3 x 0.5 N/A 5.41 mm N/A 5.39 mm N/A 9.5 mm N/A 6.4 mm N/A 25 mm N/A Hardened Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table) N/A BLIND THREADED STANDOFFS - TYPES BSO, BSOA, BSOS - METRIC N/A 0.5 mm N/A -0.13 mm N/A -0.13 N/A .05-0.13 N/A 5.41 N/A 25 N/A HARDENED CARBON STEEL N/A NONE N/A Internal N/A ZINC PLATED PER ASTM B633, SC1 (5µM), TYPE III, COLORLESS N/A 5.39 N/A 5.39 mm N/A Rivex All Categories > PEM® Brand Fasteners for Metal Sheets and Panels > Standoffs for Sheet Metal > Blind, Threaded Standoffs – Types BSO, BSO4, BSOA, BSOS > Blind Threaded Standoffs – Types BSO, BSOA, BSOS > Blind Threaded Standoffs - Types BSO, BSOA, N/A https://pemnet.validation.navbeta.traceparts.com/product/blind-threaded-standoffs-types-bso-bsoa-bsos/lind-threaded-standoffs-types-bso-bsoa-bsos-metric
BSO-M3.5-6ZI N/A M3.5 x 0.6 N/A 5.41 mm N/A 5.39 mm N/A 3.2 mm N/A 6.4 mm N/A 6 mm N/A Hardened Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table) N/A BLIND THREADED STANDOFFS - TYPES BSO, BSOA, BSOS - METRIC N/A 0.5 mm N/A -0.13 mm N/A -0.13 N/A .05-0.13 N/A 5.41 N/A 6 N/A HARDENED CARBON STEEL N/A NONE N/A Internal N/A ZINC PLATED PER ASTM B633, SC1 (5µM), TYPE III, COLORLESS N/A 5.39 N/A 5.39 mm N/A Rivex All Categories > PEM® Brand Fasteners for Metal Sheets and Panels > Standoffs for Sheet Metal > Blind, Threaded Standoffs – Types BSO, BSO4, BSOA, BSOS > Blind Threaded Standoffs – Types BSO, BSOA, BSOS > Blind Threaded Standoffs - Types BSO, BSOA, N/A https://pemnet.validation.navbeta.traceparts.com/product/blind-threaded-standoffs-types-bso-bsoa-bsos/lind-threaded-standoffs-types-bso-bsoa-bsos-metric
BSO-M3.5-8ZI N/A M3.5 x 0.6 N/A 5.41 mm N/A 5.39 mm N/A 4 mm N/A 6.4 mm N/A 8 mm N/A Hardened Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table) N/A BLIND THREADED STANDOFFS - TYPES BSO, BSOA, BSOS - METRIC N/A 0.5 mm N/A -0.13 mm N/A -0.13 N/A .05-0.13 N/A 5.41 N/A 8 N/A HARDENED CARBON STEEL N/A NONE N/A Internal N/A ZINC PLATED PER ASTM B633, SC1 (5µM), TYPE III, COLORLESS N/A 5.39 N/A 5.39 mm N/A Rivex All Categories > PEM® Brand Fasteners for Metal Sheets and Panels > Standoffs for Sheet Metal > Blind, Threaded Standoffs – Types BSO, BSO4, BSOA, BSOS > Blind Threaded Standoffs – Types BSO, BSOA, BSOS > Blind Threaded Standoffs - Types BSO, BSOA, N/A https://pemnet.validation.navbeta.traceparts.com/product/blind-threaded-standoffs-types-bso-bsoa-bsos/lind-threaded-standoffs-types-bso-bsoa-bsos-metric
BSO-M3.5-10ZI N/A M3.5 x 0.6 N/A 5.41 mm N/A 5.39 mm N/A 4 mm N/A 6.4 mm N/A 10 mm N/A Hardened Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table) N/A BLIND THREADED STANDOFFS - TYPES BSO, BSOA, BSOS - METRIC N/A 0.5 mm N/A -0.13 mm N/A -0.13 N/A .05-0.13 N/A 5.41 N/A 10 N/A HARDENED CARBON STEEL N/A NONE N/A Internal N/A ZINC PLATED PER ASTM B633, SC1 (5µM), TYPE III, COLORLESS N/A 5.39 N/A 5.39 mm N/A Rivex All Categories > PEM® Brand Fasteners for Metal Sheets and Panels > Standoffs for Sheet Metal > Blind, Threaded Standoffs – Types BSO, BSO4, BSOA, BSOS > Blind Threaded Standoffs – Types BSO, BSOA, BSOS > Blind Threaded Standoffs - Types BSO, BSOA, N/A https://pemnet.validation.navbeta.traceparts.com/product/blind-threaded-standoffs-types-bso-bsoa-bsos/lind-threaded-standoffs-types-bso-bsoa-bsos-metric
BSO-M3.5-12ZI N/A M3.5 x 0.6 N/A 5.41 mm N/A 5.39 mm N/A 5 mm N/A 6.4 mm N/A 12 mm N/A Hardened Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table) N/A BLIND THREADED STANDOFFS - TYPES BSO, BSOA, BSOS - METRIC N/A 0.5 mm N/A -0.13 mm N/A -0.13 N/A .05-0.13 N/A 5.41 N/A 12 N/A HARDENED CARBON STEEL N/A NONE N/A Internal N/A ZINC PLATED PER ASTM B633, SC1 (5µM), TYPE III, COLORLESS N/A 5.39 N/A 5.39 mm N/A Rivex All Categories > PEM® Brand Fasteners for Metal Sheets and Panels > Standoffs for Sheet Metal > Blind, Threaded Standoffs – Types BSO, BSO4, BSOA, BSOS > Blind Threaded Standoffs – Types BSO, BSOA, BSOS > Blind Threaded Standoffs - Types BSO, BSOA, N/A https://pemnet.validation.navbeta.traceparts.com/product/blind-threaded-standoffs-types-bso-bsoa-bsos/lind-threaded-standoffs-types-bso-bsoa-bsos-metric
BSO-M3.5-14ZI N/A M3.5 x 0.6 N/A 5.41 mm N/A 5.39 mm N/A 6.5 mm N/A 6.4 mm N/A 14 mm N/A Hardened Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table) N/A BLIND THREADED STANDOFFS - TYPES BSO, BSOA, BSOS - METRIC N/A 0.5 mm N/A -0.13 mm N/A -0.13 N/A .05-0.13 N/A 5.41 N/A 14 N/A HARDENED CARBON STEEL N/A NONE N/A Internal N/A ZINC PLATED PER ASTM B633, SC1 (5µM), TYPE III, COLORLESS N/A 5.39 N/A 5.39 mm N/A Rivex All Categories > PEM® Brand Fasteners for Metal Sheets and Panels > Standoffs for Sheet Metal > Blind, Threaded Standoffs – Types BSO, BSO4, BSOA, BSOS > Blind Threaded Standoffs – Types BSO, BSOA, BSOS > Blind Threaded Standoffs - Types BSO, BSOA, N/A https://pemnet.validation.navbeta.traceparts.com/product/blind-threaded-standoffs-types-bso-bsoa-bsos/lind-threaded-standoffs-types-bso-bsoa-bsos-metric
1 - 25 of 152 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »