Part # |
Thread Size x Pitch |
Hole Size in Sheet + 0.08 |
C - 0.13 |
F Min. |
H Nom. |
L - Length +0.05 –0.13 |
Fastener Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| BSO-M3-6ZI | N/A M3 x 0.5 | N/A 4.22 mm | N/A 4.2 mm | N/A 3.20 mm | N/A 4.8 mm | N/A 6 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| BSO-M3-8ZI | N/A M3 x 0.5 | N/A 4.22 mm | N/A 4.2 mm | N/A 4.00 mm | N/A 4.8 mm | N/A 8 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| BSO-M3-10ZI | N/A M3 x 0.5 | N/A 4.22 mm | N/A 4.2 mm | N/A 4.00 mm | N/A 4.8 mm | N/A 10 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| BSO-M3-12ZI | N/A M3 x 0.5 | N/A 4.22 mm | N/A 4.2 mm | N/A 5.00 mm | N/A 4.8 mm | N/A 12 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| BSO-M3-14ZI | N/A M3 x 0.5 | N/A 4.22 mm | N/A 4.2 mm | N/A 6.50 mm | N/A 4.8 mm | N/A 14 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| BSO-M3-16ZI | N/A M3 x 0.5 | N/A 4.22 mm | N/A 4.2 mm | N/A 6.50 mm | N/A 4.8 mm | N/A 16 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| BSO-M3-18ZI | N/A M3 x 0.5 | N/A 4.22 mm | N/A 4.2 mm | N/A 9.50 mm | N/A 4.8 mm | N/A 18 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| BSO-M3-20ZI | N/A M3 x 0.5 | N/A 4.22 mm | N/A 4.2 mm | N/A 9.50 mm | N/A 4.8 mm | N/A 20 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| BSO-M3-22ZI | N/A M3 x 0.5 | N/A 4.22 mm | N/A 4.2 mm | N/A 9.50 mm | N/A 4.8 mm | N/A 22 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| BSO-M3-25ZI | N/A M3 x 0.5 | N/A 4.22 mm | N/A 4.2 mm | N/A 9.50 mm | N/A 4.8 mm | N/A 25 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| BSO-3.5M3-6ZI | N/A M3 x 0.5 | N/A 5.41 mm | N/A 5.39 mm | N/A 3.20 mm | N/A 6.4 mm | N/A 6 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| BSO-3.5M3-8ZI | N/A M3 x 0.5 | N/A 5.41 mm | N/A 5.39 mm | N/A 4.00 mm | N/A 6.4 mm | N/A 8 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| BSO-3.5M3-10ZI | N/A M3 x 0.5 | N/A 5.41 mm | N/A 5.39 mm | N/A 4.00 mm | N/A 6.4 mm | N/A 10 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| BSO-3.5M3-12ZI | N/A M3 x 0.5 | N/A 5.41 mm | N/A 5.39 mm | N/A 5.00 mm | N/A 6.4 mm | N/A 12 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| BSO-3.5M3-14ZI | N/A M3 x 0.5 | N/A 5.41 mm | N/A 5.39 mm | N/A 6.50 mm | N/A 6.4 mm | N/A 14 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| BSO-3.5M3-16ZI | N/A M3 x 0.5 | N/A 5.41 mm | N/A 5.39 mm | N/A 6.50 mm | N/A 6.4 mm | N/A 16 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| BSO-3.5M3-18ZI | N/A M3 x 0.5 | N/A 5.41 mm | N/A 5.39 mm | N/A 9.50 mm | N/A 6.4 mm | N/A 18 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| BSO-3.5M3-20ZI | N/A M3 x 0.5 | N/A 5.41 mm | N/A 5.39 mm | N/A 9.50 mm | N/A 6.4 mm | N/A 20 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| BSO-3.5M3-22ZI | N/A M3 x 0.5 | N/A 5.41 mm | N/A 5.39 mm | N/A 9.50 mm | N/A 6.4 mm | N/A 22 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| BSO-3.5M3-25ZI | N/A M3 x 0.5 | N/A 5.41 mm | N/A 5.39 mm | N/A 9.50 mm | N/A 6.4 mm | N/A 25 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| BSO-M3.5-6ZI | N/A M3.5 x 0.6 | N/A 5.41 mm | N/A 5.39 mm | N/A 3.20 mm | N/A 6.4 mm | N/A 6 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| BSO-M3.5-8ZI | N/A M3.5 x 0.6 | N/A 5.41 mm | N/A 5.39 mm | N/A 4.00 mm | N/A 6.4 mm | N/A 8 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| BSO-M3.5-10ZI | N/A M3.5 x 0.6 | N/A 5.41 mm | N/A 5.39 mm | N/A 4.00 mm | N/A 6.4 mm | N/A 10 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| BSO-M3.5-12ZI | N/A M3.5 x 0.6 | N/A 5.41 mm | N/A 5.39 mm | N/A 5.00 mm | N/A 6.4 mm | N/A 12 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| BSO-M3.5-14ZI | N/A M3.5 x 0.6 | N/A 5.41 mm | N/A 5.39 mm | N/A 6.50 mm | N/A 6.4 mm | N/A 14 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|