CAD (0)
  • Cart is empty
STANDOFF, BLIND, STEEL
Unit of Measure

Thread Size x Pitch

N/A M3 x 0.5

Thread Code

N/A M3

Length Code

N/A 16

Material Code

N/A C

Min. Sheet Thickness

N/A 1 mm

Hole Size in Sheet + 0.08

N/A 4.22 mm

C - 0.13

N/A 4.2 mm a1351.jpg

F Min.

N/A 6.5 mm

H Nom.

N/A 4.8 mm

L - Length +0.05 –0.13

N/A 16 mm

Min. Dist. Hole C/L to Edge

N/A 6 mm
For Use in Sheet Hardness1 N/A HRB 80 / HB 150 or Less

Thread Specification

N/A ASME B1.13M, 6H

Fastener Material

N/A Hardened Carbon Steel

Standard Finish

N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless

CAD Description

N/A BLIND THREADED STANDOFFS - TYPES BSO, BSOA, BSOS - METRIC

CAD Supplier

N/A PennEngineering® (PEM®)

T

N/A 0.5 mm

TOL_C

N/A -0.13 mm

TOL_C

N/A -0.13

TOL_L

N/A .05-0.13

Hole Size in Sheet

N/A 4.22

Length Code

N/A 16

Material Fastener_TXT

N/A HARDENED CARBON STEEL

Heat Treat Fastener_TXT

N/A NONE

Thread Type

N/A Internal

Finish Fastener_TXT

N/A ZINC PLATED PER ASTM B633, SC1 (5µM), TYPE III, COLORLESS

C_INS

N/A 4.20

C

N/A 4.2 mm

Category full name

N/A Rivex All Categories > PEM® Brand Fasteners for Metal Sheets and Panels > Standoffs for Sheet Metal > Blind, Threaded Standoffs – Types BSO, BSO4, BSOA, BSOS > Blind Threaded Standoffs – Types BSO, BSOA, BSOS > Blind Threaded Standoffs - Types BSO, BSOA,

"Url"

N/A https://pemnet.validation.navbeta.traceparts.com/product/blind-threaded-standoffs-types-bso-bsoa-bsos/lind-threaded-standoffs-types-bso-bsoa-bsos-metric
  • 1 HRB - Hardness Rockwell “B” Scale. HB - Hardness Brinell.