• Designed for use in straight or tapered holes.
  • Symmetrical design eliminates the need for orientation.
  • Aluminum inserts ideal for light weight designs.
  • Aluminum and stainless steel inserts offer lead-free alternative.
Symmetrical, thru threaded inserts – Types ISB, ISC
Heat Staking Insert, Symmetrical, Thru-Threaded 2
Unit of Measure
1 

Part #

Thread Size x Pitch

Type

A ± 0.13

E ± 0.13

Standard Material

Standard Finish

CAD

ISA-M3 N/A M3 x 0.5 N/A ISA N/A 5.74 mm N/A 4.62 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
ISA-M4 N/A M4 x 0.7 N/A ISA N/A 8.15 mm N/A 6.22 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
ISA-M5 N/A M5 x 0.8 N/A ISA N/A 9.52 mm N/A 7.01 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
ISA-M6 N/A M6 x 1 N/A ISA N/A 12.7 mm N/A 8.58 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
ISB-M3 N/A M3 x 0.5 N/A ISB N/A 5.74 mm N/A 4.62 mm N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
ISB-M4 N/A M4 x 0.7 N/A ISB N/A 8.15 mm N/A 6.22 mm N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
ISB-M5 N/A M5 x 0.8 N/A ISB N/A 9.52 mm N/A 7.01 mm N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
ISB-M6 N/A M6 x 1 N/A ISB N/A 12.7 mm N/A 8.58 mm N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
ISC-M3 N/A M3 x 0.5 N/A ISC N/A 5.74 mm N/A 4.62 mm N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
ISC-M4 N/A M4 x 0.7 N/A ISC N/A 8.15 mm N/A 6.22 mm N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
ISC-M5 N/A M5 x 0.8 N/A ISC N/A 9.52 mm N/A 7.01 mm N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
ISC-M6 N/A M6 x 1 N/A ISC N/A 12.7 mm N/A 8.58 mm N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
Unit of Measure
1