Catalog
CAD (0)
▾
Symmetrical, Thru Threaded Inserts – Types ISA, ISB, ISC
ymmetrical-thru-threaded-inserts-types-isa-isb-isc
Heat Staking Insert, Symmetrical, Thru-Threaded - Unified
(18)- Designed for use in straight or tapered holes.
- Symmetrical design eliminates the need for orientation.
- Aluminum inserts ideal for light weight designs.
- Aluminum and stainless steel inserts offer lead-free alternative.
Heat Staking Insert, Symmetrical, Thru-Threaded - Metric
(12)- Designed for use in straight or tapered holes.
- Symmetrical design eliminates the need for orientation.
- Aluminum inserts ideal for light weight designs.
- Aluminum and stainless steel inserts offer lead-free alternative.
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"