Catalog
CAD (0)
▾
Ultrasonic/Heat Staking Inserts
ultrasonic-heat-staking-inserts
Tapered, Thru Threaded Inserts – Types IUA, IUB, IUC
- Designed for use in tapered holes.
- Tapered mounting hole allows for rapid and accurate alignment prior to installation.
- Aluminum inserts ideal for light weight designs.
- Aluminum and stainless steel inserts offer lead-free alternative.
Straight Wall, Thru Threaded Inserts – Types IUTA, IUTB, IUTC
- Designed for use in straight holes.
- Self-aligning lead-in of insert provides for accurate alignment prior to installation.
- Aluminum inserts ideal for light weight designs.
- Aluminum and stainless steel inserts offer lead-free alternative.
Symmetrical, Thru Threaded Inserts – Types ISA, ISB, ISC
- Designed for use in straight or tapered holes.
- Symmetrical design eliminates the need for orientation
- Aluminum inserts ideal for light weight designs.
- Aluminum and stainless steel inserts offer lead-free alternative.
microPEM® Symmetrical, Thru-Threaded, Types MSIA™, MSIB™
(20)- Threads as small as M1.
- Symmetrical design eliminates the need for orientation.
- Provides excellent performance in wide range of plastics.
- Aluminum inserts offer light weight designs.
- Aluminum inserts offer lead-free alternative.
Flanged, Straight-wall, Thru-threaded Inserts - Type IUTFA™, IUTFB™, IUTFC™
- Provides larger surface area and high pullout in reverse entry applications.
- Brass flange offers a contact surface for electrical connections.
- Flange helps distribute the load applied when fastening mating hardware.
- Self-aligning lead-in provides accurate alignment prior to installation.
- Aluminum and stainless steel available upon request.
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"