Catalog
CAD (0)
▾
- Threads as small as M1.
- Symmetrical design eliminates the need for orientation.
- Provides excellent performance in wide range of plastics.
- Aluminum inserts offer light weight designs.
- Aluminum inserts offer lead-free alternative.
Part # |
Thread Size x Pitch |
Style |
A ±0.1 |
E ±0.1 |
C Max. |
Min. Wall Thickness |
CAD |
|---|---|---|---|---|---|---|---|
| MSIA-M1-100 | N/A M1 x 0.25 | N/A #1 | N/A 1 mm | N/A 2.1 mm | N/A | N/A 0.7 mm |
N/A
|
| MSIA-M1-250 | N/A M1 x 0.25 | N/A #2 | N/A 2.5 mm | N/A 2.1 mm | N/A 1.75 mm | N/A 0.7 mm |
N/A
|
| MSIA-M1.2-100 | N/A M1.2 x 0.25 | N/A #1 | N/A 1 mm | N/A 2.1 mm | N/A | N/A 0.7 mm |
N/A
|
| MSIA-M1.2-250 | N/A M1.2 x 0.25 | N/A #2 | N/A 2.5 mm | N/A 2.1 mm | N/A 1.75 mm | N/A 0.7 mm |
N/A
|
| MSIA-M1.4-150 | N/A M1.4 x 0.3 | N/A #2 | N/A 1.5 mm | N/A 2.5 mm | N/A 2.15 mm | N/A 0.8 mm |
N/A
|
| MSIA-M1.4-300 | N/A M1.4 x 0.3 | N/A #2 | N/A 3 mm | N/A 2.5 mm | N/A 2.15 mm | N/A 0.8 mm |
N/A
|
| MSIA-M1.6-150 | N/A M1.6 x 0.35 | N/A #2 | N/A 1.5 mm | N/A 2.5 mm | N/A 2.15 mm | N/A 0.8 mm |
N/A
|
| MSIA-M1.6-300 | N/A M1.6 x 0.35 | N/A #2 | N/A 3 mm | N/A 2.5 mm | N/A 2.15 mm | N/A 0.8 mm |
N/A
|
| MSIB-M1-100 | N/A M1 x 0.25 | N/A #1 | N/A 1 mm | N/A 2.1 mm | N/A | N/A 0.7 mm |
N/A
|
| MSIB-M1-250 | N/A M1 x 0.25 | N/A #2 | N/A 2.5 mm | N/A 2.1 mm | N/A 1.75 mm | N/A 0.7 mm |
N/A
|
| MSIB-M1.2-100 | N/A M1.2 x 0.25 | N/A #1 | N/A 1 mm | N/A 2.1 mm | N/A | N/A 0.7 mm |
N/A
|
| MSIB-M1.2-250 | N/A M1.2 x 0.25 | N/A #2 | N/A 2.5 mm | N/A 2.1 mm | N/A 1.75 mm | N/A 0.7 mm |
N/A
|
| MSIB-M1.4-150 | N/A M1.4 x 0.3 | N/A #2 | N/A 1.5 mm | N/A 2.5 mm | N/A 2.15 mm | N/A 0.8 mm |
N/A
|
| MSIB-M1.4-300 | N/A M1.4 x 0.3 | N/A #2 | N/A 3 mm | N/A 2.5 mm | N/A 2.15 mm | N/A 0.8 mm |
N/A
|
| MSIB-M1.6-150 | N/A M1.6 x 0.35 | N/A #2 | N/A 1.5 mm | N/A 2.5 mm | N/A 2.15 mm | N/A 0.8 mm |
N/A
|
| MSIB-M1.6-300 | N/A M1.6 x 0.35 | N/A #2 | N/A 3 mm | N/A 2.5 mm | N/A 2.15 mm | N/A 0.8 mm |
N/A
|
| MSIA-M2-300 | N/A M2 x 0.4 | N/A #2 | N/A 3 mm | N/A 3.2 mm | N/A 2.85 mm | N/A 1.6 mm |
N/A
|
| MSIB-M2-300 | N/A M2 x 0.4 | N/A #2 | N/A 3 mm | N/A 3.2 mm | N/A 2.85 mm | N/A 1.6 mm |
N/A
|
| MSIA-M2-400 | N/A M2 x 0.4 | N/A #2 | N/A 4 mm | N/A 3.2 mm | N/A 2.85 mm | N/A 1.6 mm |
N/A
|
| MSIB-M2-400 | N/A M2 x 0.4 | N/A #2 | N/A 4 mm | N/A 3.2 mm | N/A 2.85 mm | N/A 1.6 mm |
N/A
|