CAD (0)
  • Cart is empty
  • Designed for use in straight or tapered holes.
  • Symmetrical design eliminates the need for orientation.
  • Aluminum inserts ideal for light weight designs.
  • Aluminum and stainless steel inserts offer lead-free alternative.
Unit of Measure

Thread Size x Pitch

N/A M3 x 0.5

Type

N/A ISC
Thread Code1 N/A M3

A ± 0.13

N/A 5.74 mm a1289.jpg

E ± 0.13

N/A 4.62 mm

C ± 0.08

N/A 3.88 mm

Min. Hole Depth

N/A 6.5 mm

Hole Dia. + 0.08

N/A 3.99 mm

Thread Specification

N/A 6H per ASME B1.13M

Standard Material

N/A 300 Series Stainless Steel

Standard Finish

N/A Passivated and/or Tested per ASTM A380

CAD Supplier

N/A PennEngineering® (SI®)
  • 1 Thread tapped thru, Class 3A/4h screw must pass with finger torque, but basic go gauge may stop at last thread