• Installs into thinner, harder, high strength steel materials (high strength steel sheets up to 700 MPa maximum ultimate tensile)
  • Allows overall weight reduction for all vehicles
  • Provides lower installed cost
Compare to other thin sheet fastening devices:
  • Addresses environmental concerns
  • Lighter weight
  • Close to edge of panel mounting
  • No embossing required
  • Hardened stud material provides stronger thread strength
  • Can be installed automatically using press or in-die technology
Type HFLH™ Hard Panel Studs
Type HFLH™ Hard Panel Studs_2
Unit of Measure
1 2 

Part #

Thread Size

Hole Size in Sheet + .005 - .000

L - Length ± .015

H ± .01

Fastener Material

Standard Finish

Optional Finish

CAD

HFLH-032-8ZI N/A .190-32 (#10-32) N/A .190 in N/A .500 in N/A .357 in N/A Heat-Treated Alloy Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
HFLH-032-12ZI N/A .190-32 (#10-32) N/A .190 in N/A .750 in N/A .357 in N/A Heat-Treated Alloy Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
HFLH-032-16ZI N/A .190-32 (#10-32) N/A .190 in N/A 1.00 in N/A .357 in N/A Heat-Treated Alloy Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
HFLH-032-20ZI N/A .190-32 (#10-32) N/A .190 in N/A 1.25 in N/A .357 in N/A Heat-Treated Alloy Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
HFLH-032-24ZI N/A .190-32 (#10-32) N/A .190 in N/A 1.50 in N/A .357 in N/A Heat-Treated Alloy Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
HFLH-032-28ZI N/A .190-32 (#10-32) N/A .190 in N/A 1.75 in N/A .357 in N/A Heat-Treated Alloy Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
HFLH-032-32ZI N/A .190-32 (#10-32) N/A .190 in N/A 2.00 in N/A .357 in N/A Heat-Treated Alloy Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
HFLH-0420-8ZI N/A .250-20 (1/4-20) N/A .250 in N/A .500 in N/A .462 in N/A Heat-Treated Alloy Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
HFLH-0420-12ZI N/A .250-20 (1/4-20) N/A .250 in N/A .750 in N/A .462 in N/A Heat-Treated Alloy Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
HFLH-0420-16ZI N/A .250-20 (1/4-20) N/A .250 in N/A 1.00 in N/A .462 in N/A Heat-Treated Alloy Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
HFLH-0420-20ZI N/A .250-20 (1/4-20) N/A .250 in N/A 1.25 in N/A .462 in N/A Heat-Treated Alloy Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
HFLH-0420-24ZI N/A .250-20 (1/4-20) N/A .250 in N/A 1.50 in N/A .462 in N/A Heat-Treated Alloy Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
HFLH-0420-28ZI N/A .250-20 (1/4-20) N/A .250 in N/A 1.75 in N/A .462 in N/A Heat-Treated Alloy Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
HFLH-0420-32ZI N/A .250-20 (1/4-20) N/A .250 in N/A 2.00 in N/A .462 in N/A Heat-Treated Alloy Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
HFLH-0518-8ZI N/A .313-18 (5/16-18) N/A .312 in N/A .500 in N/A .586 in N/A Heat-Treated Alloy Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
HFLH-0518-12ZI N/A .313-18 (5/16-18) N/A .312 in N/A .750 in N/A .586 in N/A Heat-Treated Alloy Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
HFLH-0518-16ZI N/A .313-18 (5/16-18) N/A .312 in N/A 1.00 in N/A .586 in N/A Heat-Treated Alloy Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
HFLH-0518-20ZI N/A .313-18 (5/16-18) N/A .312 in N/A 1.25 in N/A .586 in N/A Heat-Treated Alloy Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
HFLH-0518-24ZI N/A .313-18 (5/16-18) N/A .312 in N/A 1.50 in N/A .586 in N/A Heat-Treated Alloy Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
HFLH-0518-28ZI N/A .313-18 (5/16-18) N/A .312 in N/A 1.75 in N/A .586 in N/A Heat-Treated Alloy Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
HFLH-0518-32ZI N/A .313-18 (5/16-18) N/A .312 in N/A 2.00 in N/A .586 in N/A Heat-Treated Alloy Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
HFLH-032-8X N/A .190-32 (#10-32) N/A .190 in N/A .500 in N/A .357 in N/A Heat-Treated Alloy Steel N/A N/A No Finish (with Rust Preventative Oil) N/A CAD Icon (for items table)
HFLH-032-12X N/A .190-32 (#10-32) N/A .190 in N/A .750 in N/A .357 in N/A Heat-Treated Alloy Steel N/A N/A No Finish (with Rust Preventative Oil) N/A CAD Icon (for items table)
HFLH-032-16X N/A .190-32 (#10-32) N/A .190 in N/A 1.00 in N/A .357 in N/A Heat-Treated Alloy Steel N/A N/A No Finish (with Rust Preventative Oil) N/A CAD Icon (for items table)
HFLH-032-20X N/A .190-32 (#10-32) N/A .190 in N/A 1.25 in N/A .357 in N/A Heat-Treated Alloy Steel N/A N/A No Finish (with Rust Preventative Oil) N/A CAD Icon (for items table)
Unit of Measure
1 2