PEM Type SGPC swaging collar studs can install into most panel material, provide strong torque-out resistance and are suitable for close centerline-to-edge situations. These studs can also accommodate multiple panels as long as the total thickness does not exceed the maximum sheet thickness.

Features and Benefits
  • Installs into sheets as thin as .024” / 0.6mm.
  • Can be used to attach dissimilar materials.
  • Can be installed into most panel materials, including stainless steel and rigid non-metallic panels.
  • Allows for close centerline-to-edge distance.
  • Corrosion resistant.
  • RoHS compliant.
Swaging Collar Studs, Non Flush - Type SGPC
Swaging Collar Studs, Non Flush - Type SGPC 2
Unit of Measure
1 2 

Part #

Thread Size

L - Length ± .015

Hole Size in Sheet + .003 - .000

H ± .010

S Max.

T ± .004

Fastener Material

CAD

SGPC-256-5 N/A .086-56 (#2-56) N/A .312 in N/A .145 in N/A .189 in N/A .093 in N/A 0.02 in N/A 300 Series Stainless Steel N/A CAD Icon (for items table)
SGPC-440-5 N/A .112-40 (#4-40) N/A .312 in N/A .171 in N/A .228 in N/A .101 in N/A .024 in N/A 300 Series Stainless Steel N/A CAD Icon (for items table)
SGPC-632-5 N/A .138-32 (#6-32) N/A .312 in N/A .196 in N/A .256 in N/A .109 in N/A .024 in N/A 300 Series Stainless Steel N/A CAD Icon (for items table)
SGPC-832-5 N/A .164-32 (#8-32) N/A .312 in N/A .223 in N/A .279 in N/A .109 in N/A .024 in N/A 300 Series Stainless Steel N/A CAD Icon (for items table)
SGPC-032-5 N/A .190-32 (#10-32) N/A .312 in N/A .249 in N/A .307 in N/A .109 in N/A .024 in N/A 300 Series Stainless Steel N/A CAD Icon (for items table)
SGPC-256-6 N/A .086-56 (#2-56) N/A .375 in N/A .145 in N/A .189 in N/A .093 in N/A 0.02 in N/A 300 Series Stainless Steel N/A CAD Icon (for items table)
SGPC-440-6 N/A .112-40 (#4-40) N/A .375 in N/A .171 in N/A .228 in N/A .101 in N/A .024 in N/A 300 Series Stainless Steel N/A CAD Icon (for items table)
SGPC-632-6 N/A .138-32 (#6-32) N/A .375 in N/A .196 in N/A .256 in N/A .109 in N/A .024 in N/A 300 Series Stainless Steel N/A CAD Icon (for items table)
SGPC-832-6 N/A .164-32 (#8-32) N/A .375 in N/A .223 in N/A .279 in N/A .109 in N/A .024 in N/A 300 Series Stainless Steel N/A CAD Icon (for items table)
SGPC-032-6 N/A .190-32 (#10-32) N/A .375 in N/A .249 in N/A .307 in N/A .109 in N/A .024 in N/A 300 Series Stainless Steel N/A CAD Icon (for items table)
SGPC-0420-6 N/A .250-20 (1/4-20) N/A .375 in N/A .309 in N/A .366 in N/A .131 in N/A .028 in N/A 300 Series Stainless Steel N/A CAD Icon (for items table)
SGPC-256-8 N/A .086-56 (#2-56) N/A .500 in N/A .145 in N/A .189 in N/A .093 in N/A 0.02 in N/A 300 Series Stainless Steel N/A CAD Icon (for items table)
SGPC-440-8 N/A .112-40 (#4-40) N/A .500 in N/A .171 in N/A .228 in N/A .101 in N/A .024 in N/A 300 Series Stainless Steel N/A CAD Icon (for items table)
SGPC-632-8 N/A .138-32 (#6-32) N/A .500 in N/A .196 in N/A .256 in N/A .109 in N/A .024 in N/A 300 Series Stainless Steel N/A CAD Icon (for items table)
SGPC-832-8 N/A .164-32 (#8-32) N/A .500 in N/A .223 in N/A .279 in N/A .109 in N/A .024 in N/A 300 Series Stainless Steel N/A CAD Icon (for items table)
SGPC-032-8 N/A .190-32 (#10-32) N/A .500 in N/A .249 in N/A .307 in N/A .109 in N/A .024 in N/A 300 Series Stainless Steel N/A CAD Icon (for items table)
SGPC-0420-8 N/A .250-20 (1/4-20) N/A .500 in N/A .309 in N/A .366 in N/A .131 in N/A .028 in N/A 300 Series Stainless Steel N/A CAD Icon (for items table)
SGPC-256-10 N/A .086-56 (#2-56) N/A .625 in N/A .145 in N/A .189 in N/A .093 in N/A 0.02 in N/A 300 Series Stainless Steel N/A CAD Icon (for items table)
SGPC-440-10 N/A .112-40 (#4-40) N/A .625 in N/A .171 in N/A .228 in N/A .101 in N/A .024 in N/A 300 Series Stainless Steel N/A CAD Icon (for items table)
SGPC-632-10 N/A .138-32 (#6-32) N/A .625 in N/A .196 in N/A .256 in N/A .109 in N/A .024 in N/A 300 Series Stainless Steel N/A CAD Icon (for items table)
SGPC-832-10 N/A .164-32 (#8-32) N/A .625 in N/A .223 in N/A .279 in N/A .109 in N/A .024 in N/A 300 Series Stainless Steel N/A CAD Icon (for items table)
SGPC-032-10 N/A .190-32 (#10-32) N/A .625 in N/A .249 in N/A .307 in N/A .109 in N/A .024 in N/A 300 Series Stainless Steel N/A CAD Icon (for items table)
SGPC-0420-10 N/A .250-20 (1/4-20) N/A .625 in N/A .309 in N/A .366 in N/A .131 in N/A .028 in N/A 300 Series Stainless Steel N/A CAD Icon (for items table)
SGPC-256-12 N/A .086-56 (#2-56) N/A .750 in N/A .145 in N/A .189 in N/A .093 in N/A 0.02 in N/A 300 Series Stainless Steel N/A CAD Icon (for items table)
SGPC-440-12 N/A .112-40 (#4-40) N/A .750 in N/A .171 in N/A .228 in N/A .101 in N/A .024 in N/A 300 Series Stainless Steel N/A CAD Icon (for items table)
Unit of Measure
1 2