CAD (0)
  • Cart is empty
PEM Type SGPC swaging collar studs can install into most panel material, provide strong torque-out resistance and are suitable for close centerline-to-edge situations. These studs can also accommodate multiple panels as long as the total thickness does not exceed the maximum sheet thickness.

Features and Benefits
  • Installs into sheets as thin as .024” / 0.6mm.
  • Can be used to attach dissimilar materials.
  • Can be installed into most panel materials, including stainless steel and rigid non-metallic panels.
  • Allows for close centerline-to-edge distance.
  • Corrosion resistant.
  • RoHS compliant.
Unit of Measure

Thread Size

N/A .086-56 (#2-56)

Material Code

N/A SGPC

Thread Code

N/A 256

L - Length ± .015

N/A .625 in SGPC-Dwg.jpg
Sheet Thickness1 N/A .024 to .047 in

Hole Size in Sheet + .003 - .000

N/A .145 in

Hole Dia. of Attached Panel + .005 - .000

N/A .182 in

H ± .010

N/A .189 in
S Max.2 N/A .093 in

T ± .004

N/A 0.02 in

Min. Dist. Hole C/L to Edge

N/A .130 in

Fastener Material

N/A 300 Series Stainless Steel

Standard Finish

N/A Passivated and/or Tested per ASTM A380

For Use in Sheet Hardness

N/A Any

CAD Supplier

N/A PennEngineering® (PEM®)
  • 1 See installation data for tooling requirements. Contact Technical Support (techsupport@pemnet.com) for other thicknesses.
  • 2 Threads are gageable to within 2 pitches on the “S” Max. dimension. A class 3B/5H maximum material commercial nut shall pass up to the “S” Max. dimension.