Press-fit with strong, reusable threads. No heat or ultrasonics required.
  • Install with a simple arbor press.
  • Sharp knurls cut into the material to provide torque resistance.
  • Retention fin/barb adds pull-out strength.
  • Excellent for harder plastics including many thermoset resins.
  • Flange design resists higher tensile pull loads in reverse entry applications.
Solid Body IPFB, IPFC and IPFA Press-in Inserts
Solid Body IPFB, IPFC and IPFA Press-in Inserts_DIM
Unit of Measure
1 2 

Part #

Thread Size

Type

A ± .005

E ± .005

T ± .005

Standard Material

CAD

IPFC-0524 N/A .313-24 (5/16-24) N/A IPFC N/A .364 in N/A .438 in N/A .050 in N/A Stainless Steel N/A CAD Icon (for items table)
IPFC-256 N/A .086-56 (#2-56) N/A IPFC N/A .157 in N/A .188 in N/A .024 in N/A Stainless Steel N/A CAD Icon (for items table)
IPFC-440 N/A .112-40 (#4-40) N/A IPFC N/A .208 in N/A .219 in N/A .024 in N/A Stainless Steel N/A CAD Icon (for items table)
IPFC-632 N/A .138-32 (#6-32) N/A IPFC N/A .247 in N/A .250 in N/A .029 in N/A Stainless Steel N/A CAD Icon (for items table)
IPFC-832 N/A .164-32 (#8-32) N/A IPFC N/A .292 in N/A .281 in N/A .032 in N/A Stainless Steel N/A CAD Icon (for items table)
Unit of Measure
1 2