Press-fit with strong, reusable threads. No heat or ultrasonics required.
  • Install with a simple arbor press.
  • Sharp knurls cut into the material to provide torque resistance.
  • Retention fin/barb adds pull-out strength.
  • Excellent for harder plastics including many thermoset resins.
  • Flange design resists higher tensile pull loads in reverse entry applications.
Solid Body IPFB, IPFC and IPFA Press-in Inserts
Solid Body IPFB, IPFC and IPFA Press-in Inserts_DIM
Unit of Measure
1 2 

Part #

Thread Size

Type

A ± .005

E ± .005

T ± .005

Standard Material

CAD

IPFA-024 N/A .190-32 (#10-32) N/A IPFA N/A .328 in N/A .313 in N/A .043 in N/A Aluminum N/A CAD Icon (for items table)
IPFA-032 N/A .190-24 (#10-24) N/A IPFA N/A .328 in N/A .313 in N/A .043 in N/A Aluminum N/A CAD Icon (for items table)
IPFA-0420 N/A .250-20 (1/4-20) N/A IPFA N/A .364 in N/A .375 in N/A .050 in N/A Aluminum N/A CAD Icon (for items table)
IPFA-0428 N/A .250-28 (1/4-28) N/A IPFA N/A .364 in N/A .375 in N/A .050 in N/A Aluminum N/A CAD Icon (for items table)
IPFA-0518 N/A .313-18 (5/16-18) N/A IPFA N/A .364 in N/A .438 in N/A .050 in N/A Aluminum N/A CAD Icon (for items table)
IPFA-0524 N/A .313-24 (5/16-24) N/A IPFA N/A .364 in N/A .438 in N/A .050 in N/A Aluminum N/A CAD Icon (for items table)
IPFA-256 N/A .086-56 (#2-56) N/A IPFA N/A .157 in N/A .188 in N/A .024 in N/A Aluminum N/A CAD Icon (for items table)
IPFA-440 N/A .112-40 (#4-40) N/A IPFA N/A .208 in N/A .219 in N/A .024 in N/A Aluminum N/A CAD Icon (for items table)
IPFA-632 N/A .138-32 (#6-32) N/A IPFA N/A .247 in N/A .250 in N/A .029 in N/A Aluminum N/A CAD Icon (for items table)
IPFA-832 N/A .164-32 (#8-32) N/A IPFA N/A .292 in N/A .281 in N/A .032 in N/A Aluminum N/A CAD Icon (for items table)
IPFB-024 N/A .190-32 (#10-32) N/A IPFB N/A .328 in N/A .313 in N/A .043 in N/A Brass N/A CAD Icon (for items table)
IPFB-032 N/A .190-24 (#10-24) N/A IPFB N/A .328 in N/A .313 in N/A .043 in N/A Brass N/A CAD Icon (for items table)
IPFB-0420 N/A .250-20 (1/4-20) N/A IPFB N/A .364 in N/A .375 in N/A .050 in N/A Brass N/A CAD Icon (for items table)
IPFB-0428 N/A .250-28 (1/4-28) N/A IPFB N/A .364 in N/A .375 in N/A .050 in N/A Brass N/A CAD Icon (for items table)
IPFB-0518 N/A .313-18 (5/16-18) N/A IPFB N/A .364 in N/A .438 in N/A .050 in N/A Brass N/A CAD Icon (for items table)
IPFB-0524 N/A .313-24 (5/16-24) N/A IPFB N/A .364 in N/A .438 in N/A .050 in N/A Brass N/A CAD Icon (for items table)
IPFB-256 N/A .086-56 (#2-56) N/A IPFB N/A .157 in N/A .188 in N/A .024 in N/A Brass N/A CAD Icon (for items table)
IPFB-440 N/A .112-40 (#4-40) N/A IPFB N/A .208 in N/A .219 in N/A .024 in N/A Brass N/A CAD Icon (for items table)
IPFB-632 N/A .138-32 (#6-32) N/A IPFB N/A .247 in N/A .250 in N/A .029 in N/A Brass N/A CAD Icon (for items table)
IPFB-832 N/A .164-32 (#8-32) N/A IPFB N/A .292 in N/A .281 in N/A .032 in N/A Brass N/A CAD Icon (for items table)
IPFC-024 N/A .190-32 (#10-32) N/A IPFC N/A .328 in N/A .313 in N/A .043 in N/A Stainless Steel N/A CAD Icon (for items table)
IPFC-032 N/A .190-24 (#10-24) N/A IPFC N/A .328 in N/A .313 in N/A .043 in N/A Stainless Steel N/A CAD Icon (for items table)
IPFC-0420 N/A .250-20 (1/4-20) N/A IPFC N/A .364 in N/A .375 in N/A .050 in N/A Stainless Steel N/A CAD Icon (for items table)
IPFC-0428 N/A .250-28 (1/4-28) N/A IPFC N/A .364 in N/A .375 in N/A .050 in N/A Stainless Steel N/A CAD Icon (for items table)
IPFC-0518 N/A .313-18 (5/16-18) N/A IPFC N/A .364 in N/A .438 in N/A .050 in N/A Stainless Steel N/A CAD Icon (for items table)
Unit of Measure
1 2