MSOFS™ microPEM® Flaring Standoffs
Ideal miniature fastener solution to attach components in compact electronic assemblies
  • New MSOFS™ microPEM® flaring standoffs attach permanently in panels as thin as 0.2 mm of any hardness, including stainless steel.
  • Can be installed into any type of panel, including metal, plastic and P.C. Board.
  • Flaring feature allows for installation into multiple panels.
  • Small footprint allows for reduced centerline-to-edge designs.
  • Threads as small as M1.
microPEM® Flaring Standoffs - Type MSOFS™
microPEM® Flaring Standoffs - Type MSOFS™ 2
Unit of Measure
1 

Part #

Thread Size x Pitch

Sheet Thickness

Hole Size in Sheet +0.05

C Max.

D Max.

L +0.05 -0.08

CAD

MSOFS-M1-2 N/A M1 x 0.25 N/A 0.2 to 0.3 mm N/A 3.0 mm N/A 2.39 mm N/A 2.97 mm N/A 2 mm N/A CAD Icon (for items table)
MSOFS-M1-3 N/A M1 x 0.25 N/A 0.2 to 0.3 mm N/A 3.0 mm N/A 2.39 mm N/A 2.97 mm N/A 3 mm N/A CAD Icon (for items table)
MSOFS-M1.2-2 N/A M1.2 x 0.25 N/A 0.2 to 0.3 mm N/A 3.0 mm N/A 2.39 mm N/A 2.97 mm N/A 2 mm N/A CAD Icon (for items table)
MSOFS-M1.2-3 N/A M1.2 x 0.25 N/A 0.2 to 0.3 mm N/A 3.0 mm N/A 2.39 mm N/A 2.97 mm N/A 3 mm N/A CAD Icon (for items table)
MSOFS-M1.4-2 N/A M1.4 x 0.3 N/A 0.2 to 0.3 mm N/A 3.0 mm N/A 2.39 mm N/A 2.97 mm N/A 2 mm N/A CAD Icon (for items table)
MSOFS-M1.4-3 N/A M1.4 x 0.3 N/A 0.2 to 0.3 mm N/A 3.0 mm N/A 2.39 mm N/A 2.97 mm N/A 3 mm N/A CAD Icon (for items table)
MSOFS-M1.6-2 N/A M1.6 x 0.35 N/A 0.2 to 0.3 mm N/A 3.5 mm N/A 2.87 mm N/A 3.48 mm N/A 2 mm N/A CAD Icon (for items table)
MSOFS-M1.6-3 N/A M1.6 x 0.35 N/A 0.2 to 0.3 mm N/A 3.5 mm N/A 2.87 mm N/A 3.48 mm N/A 3 mm N/A CAD Icon (for items table)
MSOFS-M2-2 N/A M2 x 0.4 N/A 0.2 to 0.3 mm N/A 3.5 mm N/A 2.87 mm N/A 3.48 mm N/A 2 mm N/A CAD Icon (for items table)
MSOFS-M2-3 N/A M2 x 0.4 N/A 0.2 to 0.3 mm N/A 3.5 mm N/A 2.87 mm N/A 3.48 mm N/A 3 mm N/A CAD Icon (for items table)
Unit of Measure
1