Part # |
Thread Size |
A (Shank) Max. |
Hole Size in Sheet + .003 - .000 |
C Max. |
E ± .010 |
Fastener Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|---|
| SMPS-256 | N/A .086-56 (#2-56) | N/A .024 in | N/A .136 in | N/A .135 in | N/A .220 in | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| SMPS-440 | N/A .112-40 (#4-40) | N/A .024 in | N/A .166 in | N/A .165 in | N/A .220 in | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| SMPS-632 | N/A .138-32 (#6-32) | N/A .024 in | N/A .187 in | N/A .186 in | N/A .252 in | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| SMPP-256 | N/A .086-56 (#2-56) | N/A .024 in | N/A .136 in | N/A .135 in | N/A .220 in | N/A Age hardened A286 Stainless Steel (non-magnetic) | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| SMPP-440 | N/A .112-40 (#4-40) | N/A .024 in | N/A .166 in | N/A .165 in | N/A .220 in | N/A Age hardened A286 Stainless Steel (non-magnetic) | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| SMPP-632 | N/A .138-32 (#6-32) | N/A .024 in | N/A .187 in | N/A .186 in | N/A .252 in | N/A Age hardened A286 Stainless Steel (non-magnetic) | N/A Passivated and/or tested per ASTM A380 |
N/A
|