These standoffs, which use the proven self-clinching design, install with a squeeze in properly sized round holes - and become permanently mounted in the thin sheet.

Unthreaded standoffs are also available for spacing multi-panel assemblies.
Unit of Measure

Specifications

Thru-Hole Code

N/A 43.1

Length Code

N/A 18

Min. Sheet Thickness

N/A 1.0 mm

Hole Size in Sheet + 0.08

N/A 4.22 mm

B - Thru-hole Diameter + 0.1 - 0.08

N/A 3.1 mm a1350.jpg

C - 0.13

N/A 4.2 mm

H Nom.

N/A 4.8 mm

L - Length +0.05 –0.13

N/A 18 mm

Min. Dist. Hole C/L to Edge

N/A 6.00 mm
For Use in Sheet Hardness1 N/A HRB 80 / HB 150 or less

Fastener Material

N/A Heat-Treated Carbon Steel

Standard Finish

N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless

CAD Supplier

N/A PennEngineering® (PEM®)
  • 1 HRB - Hardness Rockwell “B” Scale. HB - Hardness Brinell.