Press-fit with strong, reusable threads. No heat or ultrasonics required.
  • Install with a simple arbor press.
  • Sharp knurls cut into the material to provide torque resistance.
  • Retention fin/barb adds pull-out strength.
  • Excellent for harder plastics including many thermoset resins.
  • Flange design resists higher tensile pull loads in reverse entry applications.
Unit of Measure

Specifications

Thread Size

N/A .190-32 (#10-32)

Type

N/A IPFA
Thread Code1 N/A 024

A ± .005

N/A .328 in Solid-Body-IPFB--IPFC-and-IPFA-Press-in-Inserts_DIM.jpg

E ± .005

N/A .313 in

C Max.

N/A .243 in

T ± .005

N/A .043 in

Min. Hole Depth

N/A .358 in

Hole Dia. ± 0.002

N/A .244 in

Thread Specification

N/A 2B per ASME B1.1

Standard Material

N/A Aluminum

CAD Supplier

N/A PennEngineering® (SI®)
  • 1 Thread tapped thru, Class 3A/4h screw must pass with finger torque, but basic go gauge may stop at last thread.