• Press-fit insert provides strong, reusable threads.
  • No heat or ultrasonics required
  • Installs with a simple arbor press
  • Sharp knurls cut into the material to provide torque resistance
  • Retention fin / barb adds pullout strength
  • Excellent for harder plastics including many thermoset resins
Unit of Measure

Specifications

Thread Size x Pitch

N/A M4 x 0.7

Type

N/A IPA
Thread Code1 N/A M4

A ± 0.13

N/A 7.42 mm Solid-Body-IPB--IPC-and-IPA-Press-in-Inserts_DIM.jpg

E ± 0.13

N/A 5.79 mm

C Max.

N/A 5.38 mm

Min. Hole Depth

N/A 8.18 mm

Hole Dia. ± 0.05

N/A 5.41 mm

Thread Specification

N/A 6H per ASME B1.13M

Standard Material

N/A Aluminum

Standard Finish

N/A Plain

CAD Supplier

N/A PennEngineering® (SI®)
  • 1 Thread tapped thru, Class 3A/4h screw must pass with finger torque, but basic go gauge may stop at last thread.