Type SMPS self-clinching nuts are for installation into ultra-thin sheets. They feature a lower profile and can be mounted closer to the edge of a sheet than other self-clinching nuts.
  • Installs into sheets as thin as .025”.
  • Recommended for use in sheets HRB (Rockwell “B” scale) 70 or less and HB (Hardness Brinell) 125 or less.
Unit of Measure

Specifications

Thread Size

N/A .086-56 (#2-56)

Thread Code

N/A 256

A (Shank) Max.

N/A .024 in a1384.jpg

Min. Sheet Thickness

N/A .025 in

Hole Size in Sheet + .003 - .000

N/A .136 in

C Max.

N/A .135 in

E ± .010

N/A .220 in

T ± .010

N/A .065 in

Min. Dist. Hole C/L to Edge

N/A .15 in

For Use in Sheet Hardness

N/A HRB 70 / HB 125 or Less

Thread Specification

N/A Internal, ASME B1.1, 2B

Fastener Material

N/A 300 Series Stainless Steel

Standard Finish

N/A Passivated and/or tested per ASTM A380

CAD Supplier

N/A PennEngineering® (PEM®)