• Enlarged head diameter reduces stress on panel.
  • Thicker head allows for larger hole in attached panels.
  • Clinch design provides high-strength in sheets as thin as 0.8 mm.
  • Recommended for use in steel or aluminum sheets HRB (Rockwell “B” Scale) 85 or less and HB (Hardness Brinell) 165 or less.
Unit of Measure

Specifications

Thread Size x Pitch

N/A M6 x 1

Thread Code

N/A M6

Length Code

N/A 40

Min. Sheet Thickness

N/A 0.8 mm

Hole Size in Sheet + 0.13

N/A 6 mm

L - Length ± 0.4

N/A 40 mm Heavy-Duty-Studs-for-Thin-Sheets---Type-THFE-2.jpg

H ± 0.25

N/A 11.35 mm
S Max.1 N/A 2.62 mm

T Max.

N/A 1.70 mm

Max. Hole in Attached Parts

N/A 8.3 mm

Min. Dist. Hole C/L to Edge

N/A 10.5 mm

Thread Strength

N/A 900 MPa

For Use in Sheet Hardness

N/A HRB 85 / HB 165 or Less

Thread Specification

N/A External, ASME B1.13M, 6g

Fastener Material

N/A Hardened Carbon Steel

Standard Finish

N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless

CAD Supplier

N/A PennEngineering® (PEM®)
  • 1 Threads are gageable to within 2 pitches of the “S” Max. dimension. A class 3B/5H maximum material commercial nut shall pass up to the “S” Max. dimension.