Catalog
ReelFast® Surface Mount Nuts and Spacers/Standoffs - Type SMTSO - Unified
(26)Type SMTSO - ReelFast® surface mount nuts and standoffs are available threaded and unthreaded.
ReelFast® surface mount fasteners mount on PC boards in the same manner and at the same time as other surface mount components prior to the automated reflow solder process. The fasteners simply become another board component. This alleviates concerns about potential damage to PC boards due to improper secondary installation operations. The fasteners are provided on tape and reel compatible with existing SMT automated installation equipment. The benefits of using ReelFast® SMT fasteners are: faster assembly; reduced scrap; reduced handling; and reduced risk of board damage.
Packaged on 330 mm recyclable reels. Tape width is 24 mm. Supplied with polyimide patch for vacuum pick up. Reels conform to EIA-481.
ReelFast® Surface Mount Nuts and Spacers/Standoffs - Type SMTSO - Metric
(60)Type SMTSO - ReelFast® surface mount nuts and standoffs are available threaded and unthreaded.
ReelFast® surface mount fasteners mount on PC boards in the same manner and at the same time as other surface mount components prior to the automated reflow solder process. The fasteners simply become another board component. This alleviates concerns about potential damage to PC boards due to improper secondary installation operations. The fasteners are provided on tape and reel compatible with existing SMT automated installation equipment. The benefits of using ReelFast® SMT fasteners are: faster assembly; reduced scrap; reduced handling; and reduced risk of board damage.
Packaged on 330 mm recyclable reels. Tape width is 24 mm. Supplied with polyimide patch for vacuum pick up. Reels conform to EIA-481.
ReelFast® Brass Surface Mount Nuts and Spacers/Standoffs - Type SMTSOB – Unified
(24) Type SMTSOB™ ReelFast® brass fasteners are ideal for applications which demand superior electrical/mechanical attachment points.These fasteners mount on PC boards in the same manner and at the same time as other surface mount components prior to the automated reflow solder process. The fasteners simply become another board component. This alleviates concerns about potential damage to PC boards due to improper secondary installation operations. The fasteners are provided on tape and reel compatible with existing SMT automated installation equipment. The benefits of using ReelFast® SMT fasteners are: faster assembly; reduced scrap; reduced handling; and reduced risk of board damage.
Packaged on 330 mm recyclable reels. Tape width is 24 mm. Supplied with polyimide patch for vacuum pick up. Reels conform to EIA-481. /Asset/SMTSO.jpg
ReelFast® Brass Surface Mount Nuts and Spacers/Standoffs - Type SMTSOB – Metric
(48) Type SMTSOB™ ReelFast® brass fasteners are ideal for applications which demand superior electrical/mechanical attachment points.These fasteners mount on PC boards in the same manner and at the same time as other surface mount components prior to the automated reflow solder process. The fasteners simply become another board component. This alleviates concerns about potential damage to PC boards due to improper secondary installation operations. The fasteners are provided on tape and reel compatible with existing SMT automated installation equipment. The benefits of using ReelFast® SMT fasteners are: faster assembly; reduced scrap; reduced handling; and reduced risk of board damage.
Packaged on 330 mm recyclable reels. Tape width is 24 mm. Supplied with polyimide patch for vacuum pick up. Reels conform to EIA-481. /Asset/SMTSO.jpg
ReelFast® microPEM® Surface Mount Nuts / Standoffs - Type SMTSO Unified
(2) Surface mount ReelFast® microPEM® (Type SMTSO™) fasteners for compact electronic assemblies attach to P.C. Boards for nut/standoff applications. These fasteners mount on P.C. Boards in the same manner and at the same time as other surface mount components prior to the automated refl ow solder process. The fasteners simply become another board component.Features and Benefits
- Hex shaped barrel provides larger solder area.
- Provided on tape and reel.
- Reduces board handling.
- Smallest thread size: M1 / #0-80.
- Minimum sheet thickness 0.5 mm / .020".
- RoHS compliant.
ReelFast® microPEM® Surface Mount Nuts / Standoffs - Type SMTSO Metric
(12) Surface mount ReelFast® microPEM® (Type SMTSO™) fasteners for compact electronic assemblies attach to P.C. Boards for nut/standoff applications. These fasteners mount on P.C. Boards in the same manner and at the same time as other surface mount components prior to the automated refl ow solder process. The fasteners simply become another board component.Features and Benefits
- Hex shaped barrel provides larger solder area.
- Provided on tape and reel.
- Reduces board handling.
- Smallest thread size: M1 / #0-80.
- Minimum sheet thickness 0.5 mm / .020".
- RoHS compliant.
ReelFast® Surface Mount Fasteners - Type SMTBSO – Unified
- No hole required to solder fastener to PC Board
- Allows for copper traces to run under the fastener which better utilizes space on the board
- Enhanced performance due to cutout that allows for localized heat up of the area in contact with the solder.
ReelFast® Surface Mount Fasteners - Type SMTBSO – Metric
- No hole required to solder fastener to PC Board
- Allows for copper traces to run under the fastener which better utilizes space on the board
- Enhanced performance due to cutout that allows for localized heat up of the area in contact with the solder.
SMTSS™ REELFAST® Surface Mount SNAP-TOP® Standoffs - Unified
(2) PEM® surface mounted standoffs that eliminate the need for attaching screws
SMTSS™ REELFAST® Surface Mount SNAP-TOP® Standoffs - Metric
(3) PEM® surface mounted standoffs that eliminate the need for attaching screws
REELFAST® KEYHOLE® Standoffs – Type SMTSK™ - Unified
(3) PEM® surface mounted standoffs that eliminate the need for attaching screwsPEM® SMTSK™ standoffs are designed so that a PC board or panel can be quickly slipped into place and then removed from an assembly by simply sliding the board sideways and lifting it off. These standoffs mount on PC Boards in the same manner and at the same time as other surface mount components prior to the automated reflow solder process.
REELFAST® KEYHOLE® Standoffs – Type SMTSK™ - Metric
(5) PEM® surface mounted standoffs that eliminate the need for attaching screwsPEM® SMTSK™ standoffs are designed so that a PC board or panel can be quickly slipped into place and then removed from an assembly by simply sliding the board sideways and lifting it off. These standoffs mount on PC Boards in the same manner and at the same time as other surface mount components prior to the automated reflow solder process.
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"