Catalog
CAD (0)
▾
Surface mount ReelFast® microPEM® (Type SMTSO™) fasteners for compact electronic assemblies attach to P.C. Boards for nut/standoff applications. These fasteners mount on P.C. Boards in the same manner and at the same time as other surface mount components prior to the automated refl ow solder process. The fasteners simply become another board component.
Features and Benefits
Features and Benefits
- Hex shaped barrel provides larger solder area.
- Provided on tape and reel.
- Reduces board handling.
- Smallest thread size: M1 / #0-80.
- Minimum sheet thickness 0.5 mm / .020".
- RoHS compliant.
Part # |
Thread Size |
L - Length ± 0.08 |
øH - Hole Size in Sheet + 0.08 |
Standard Finish |
Optional Finish |
CAD |
|---|---|---|---|---|---|---|
| SMTSO-M1-1ET | N/A S1 | N/A 1 mm | N/A 2.5 mm | N/A Electro-Plated Tin, ASTM B545, Class A with Clear Preservative Coating, Annealed | N/A |
N/A
|
| SMTSO-M1-2ET | N/A S1 | N/A 2 mm | N/A 2.5 mm | N/A Electro-Plated Tin, ASTM B545, Class A with Clear Preservative Coating, Annealed | N/A |
N/A
|
| SMTSO-M1-3ET | N/A S1 | N/A 3 mm | N/A 2.5 mm | N/A Electro-Plated Tin, ASTM B545, Class A with Clear Preservative Coating, Annealed | N/A |
N/A
|
| SMTSO-M1.2-1ET | N/A S1.2 | N/A 1 mm | N/A 2.5 mm | N/A Electro-Plated Tin, ASTM B545, Class A with Clear Preservative Coating, Annealed | N/A |
N/A
|
| SMTSO-M1.2-2ET | N/A S1.2 | N/A 2 mm | N/A 2.5 mm | N/A Electro-Plated Tin, ASTM B545, Class A with Clear Preservative Coating, Annealed | N/A |
N/A
|
| SMTSO-M1.2-3ET | N/A S1.2 | N/A 3 mm | N/A 2.5 mm | N/A Electro-Plated Tin, ASTM B545, Class A with Clear Preservative Coating, Annealed | N/A |
N/A
|
| SMTSO-M1.4-1ET | N/A S1.4 | N/A 1 mm | N/A 2.5 mm | N/A Electro-Plated Tin, ASTM B545, Class A with Clear Preservative Coating, Annealed | N/A |
N/A
|
| SMTSO-M1.4-2ET | N/A S1.4 | N/A 2 mm | N/A 2.5 mm | N/A Electro-Plated Tin, ASTM B545, Class A with Clear Preservative Coating, Annealed | N/A |
N/A
|
| SMTSO-M1.4-3ET | N/A S1.4 | N/A 3 mm | N/A 2.5 mm | N/A Electro-Plated Tin, ASTM B545, Class A with Clear Preservative Coating, Annealed | N/A |
N/A
|
| SMTSO-M1.6-1ET | N/A M1.6 x 0.35 | N/A 1 mm | N/A 2.5 mm | N/A Electro-Plated Tin, ASTM B545, Class A with Clear Preservative Coating, Annealed | N/A |
N/A
|
| SMTSO-M1.6-2ET | N/A M1.6 x 0.35 | N/A 2 mm | N/A 2.5 mm | N/A Electro-Plated Tin, ASTM B545, Class A with Clear Preservative Coating, Annealed | N/A |
N/A
|
| SMTSO-M1.6-3ET | N/A M1.6 x 0.35 | N/A 3 mm | N/A 2.5 mm | N/A Electro-Plated Tin, ASTM B545, Class A with Clear Preservative Coating, Annealed | N/A |
N/A
|