Catalog
CAD (0)
▾
ReelFast® microPEM® Surface Mount Nuts / Standoffs -
Type SMTSO Unified Nuts and Spacers/Standoffs, Surface Mount – Types SMTSO, SMTSOB, SMTSS™, SMTSK™, SMTBSO™
Type SMTSO Unified Nuts and Spacers/Standoffs, Surface Mount – Types SMTSO, SMTSOB, SMTSS™, SMTSK™, SMTBSO™
Surface mount ReelFast® microPEM® (Type SMTSO™) fasteners for compact electronic assemblies attach to P.C. Boards for nut/standoff applications. These fasteners mount on P.C. Boards in the same manner and at the same time as other surface mount components prior to the automated refl ow solder process. The fasteners simply become another board component.
Features and Benefits
Features and Benefits
- Hex shaped barrel provides larger solder area.
- Provided on tape and reel.
- Reduces board handling.
- Smallest thread size: M1 / #0-80.
- Minimum sheet thickness 0.5 mm / .020".
- RoHS compliant.
Part # |
Thread Size |
L - Length ± .003 |
øH - Hole Size in Sheet + .003 - .000 |
Standard Finish |
Optional Finish |
CAD |
|---|---|---|---|---|---|---|
| SMTSO-080-2ET | Thread Size N/A .060-80 (#0-80) | L - Length ± .003 N/A .062 in | øH - Hole Size in Sheet + .003 - .000 N/A .098 in | Standard Finish N/A Electro-Plated Tin, ASTM B545, Class A with Clear Preservative Coating, Annealed | Optional Finish N/A |
CAD
N/A
|
| SMTSO-080-4ET | Thread Size N/A .060-80 (#0-80) | L - Length ± .003 N/A .125 in | øH - Hole Size in Sheet + .003 - .000 N/A .098 in | Standard Finish N/A Electro-Plated Tin, ASTM B545, Class A with Clear Preservative Coating, Annealed | Optional Finish N/A |
CAD
N/A
|
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"