Catalog
CAD (0)
▾
REELFAST® KEYHOLE® Standoffs – Type SMTSK™ - Unified
Nuts and Spacers/Standoffs, Surface Mount – Types SMTSO, SMTSOB, SMTSS™, SMTSK™, SMTBSO™
PEM® surface mounted standoffs that eliminate the need for attaching screws
PEM® SMTSK™ standoffs are designed so that a PC board or panel can be quickly slipped into place and then removed from an assembly by simply sliding the board sideways and lifting it off. These standoffs mount on PC Boards in the same manner and at the same time as other surface mount components prior to the automated reflow solder process.
Reduces scrap, handling and risk of board damage.
Unique barrel design allows for quick attachment and detachment.
Makes horizontal or vertical component mounting possible.
Provided on tape and reel compatible with existing SMT automated installation equipment.
PEM® SMTSK™ standoffs are designed so that a PC board or panel can be quickly slipped into place and then removed from an assembly by simply sliding the board sideways and lifting it off. These standoffs mount on PC Boards in the same manner and at the same time as other surface mount components prior to the automated reflow solder process.
Part # |
L - Length ± .005 |
Min. Sheet Thickness |
C Max. |
E ± .005 |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|
| SMTSK-6060-4 ET | L - Length ± .005 N/A .125 in | Min. Sheet Thickness N/A .060 in | C Max. N/A .161 in | E ± .005 N/A .250 in | Standard Finish N/A Electro-plated tin ASTM B 545, Class B with clear preservative coating, annealed |
CAD
N/A
|
| SMTSK-6060-8 ET | L - Length ± .005 N/A .250 in | Min. Sheet Thickness N/A .060 in | C Max. N/A .161 in | E ± .005 N/A .250 in | Standard Finish N/A Electro-plated tin ASTM B 545, Class B with clear preservative coating, annealed |
CAD
N/A
|
| SMTSK-6060-12 ET | L - Length ± .005 N/A .375 in | Min. Sheet Thickness N/A .060 in | C Max. N/A .161 in | E ± .005 N/A .250 in | Standard Finish N/A Electro-plated tin ASTM B 545, Class B with clear preservative coating, annealed |
CAD
N/A
|
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"