Catalog
CAD (0)
▾
PEM® Brand Fasteners for PC Boards and other Non Ductile Materials
pem-brand-broaching-smt-bonding-flaring-fasteners
Benefits of ReelFast® SMT fasteners are:
Features and BenefitsSecure sheets to common magnesium die casting materials such as AZ91D. Also appropriate for attaching panels to plastics such as ABS.
Alternative to screws, eliminating the need to tap or use threaded inserts.
Tapered tip for easier alignment into base panel.
Top sheet can be any material.
Low-profile head.
Simple, press-in installation. Does not require heat or ultrasonics.
Can be installed automatically.
/Asset/TK4-Photo-800x600.jpg
Nuts and Spacers/Standoffs, Surface Mount – Types SMTSO, SMTSOB, SMTSS™, SMTSK™, SMTBSO™
PEM® ReelFast® surface mount nuts, spacers, panel fasteners and R’ANGLE® fasteners are mounted to printed circuit boards in the same manner as other surface mount components prior to the solder reflow process. The fasteners are provided on tape and reel compatible with existing SMT automated installation equipment. Nuts and spacers are available in threaded and unthreaded sizes.Benefits of ReelFast® SMT fasteners are:
- Faster assembly
- Reduced scrap
- Reduced handling
- Reduced risk of board damage that may occur when fasteners are improperly installed with off-line equipment
- Reduced loose hardware
TackSert® Pins
(30) For attachment of thin sheets to plastics, common casting materials and other similar base materials. Also available in micro sizes, which are ideal for compact electronics.Features and Benefits
Heat Sink Mounting System - Types HSCB™, HSR™, HSL™
- Screw can not be overtightened. Audible “click” when fully engaged.
- Screw and spring mount together permanently into the heat sink.
- Spring determines clamp force.
- Receptacle nut mounts permanently to the PC board.
- Provides even, constant contact of heat sink to chip component.
- Allows removal of heat sink if desired.
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"