Catalog
CAD (0)
▾
TackSert® Pins
PEM® Brand Fasteners for PC Boards and other Non Ductile Materials
For attachment of thin sheets to plastics, common casting materials and other similar base materials.
Also available in micro sizes, which are ideal for compact electronics.
Features and BenefitsSecure sheets to common magnesium die casting materials such as AZ91D. Also appropriate for attaching panels to plastics such as ABS.
Alternative to screws, eliminating the need to tap or use threaded inserts.
Tapered tip for easier alignment into base panel.
Top sheet can be any material.
Low-profile head.
Simple, press-in installation. Does not require heat or ultrasonics.
Can be installed automatically.
Features and Benefits
1 2
Part # |
Type |
Top Sheet Hole Size |
Base Panel Hole Size |
C Max. |
H |
L |
T |
CAD |
|---|---|---|---|---|---|---|---|---|
| TKA-10-100 | Type N/A TKA | Top Sheet Hole Size N/A 0.051 in ±.002 in 1.3 mm ±0.05 mm | Base Panel Hole Size N/A 0.039 in -.002 in 1 mm -0.05 mm | C Max. N/A 1.2 mm.047 in | H N/A 0.071 in ±.003 in 1.8 mm ±0.08 mm | L N/A 0.039 in ±.002 in 1 mm ±0.06 mm | T N/A 0.011 in ±.003 in 0.27 mm ±0.08 mm |
CAD
N/A
|
| TKA-10-150 | Type N/A TKA | Top Sheet Hole Size N/A 0.051 in ±.002 in 1.3 mm ±0.05 mm | Base Panel Hole Size N/A 0.039 in -.002 in 1 mm -0.05 mm | C Max. N/A 1.2 mm.047 in | H N/A 0.071 in ±.003 in 1.8 mm ±0.08 mm | L N/A 0.059 in ±.002 in 1.5 mm ±0.06 mm | T N/A 0.011 in ±.003 in 0.27 mm ±0.08 mm |
CAD
N/A
|
| TKA-10-200 | Type N/A TKA | Top Sheet Hole Size N/A 0.051 in ±.002 in 1.3 mm ±0.05 mm | Base Panel Hole Size N/A 0.039 in -.002 in 1 mm -0.05 mm | C Max. N/A 1.2 mm.047 in | H N/A 0.071 in ±.003 in 1.8 mm ±0.08 mm | L N/A 0.079 in ±.002 in 2 mm ±0.06 mm | T N/A 0.011 in ±.003 in 0.27 mm ±0.08 mm |
CAD
N/A
|
| TKA-10-250 | Type N/A TKA | Top Sheet Hole Size N/A 0.051 in ±.002 in 1.3 mm ±0.05 mm | Base Panel Hole Size N/A 0.039 in -.002 in 1 mm -0.05 mm | C Max. N/A 1.2 mm.047 in | H N/A 0.071 in ±.003 in 1.8 mm ±0.08 mm | L N/A 0.098 in ±.002 in 2.5 mm ±0.06 mm | T N/A 0.011 in ±.003 in 0.27 mm ±0.08 mm |
CAD
N/A
|
| TKA-10-300 | Type N/A TKA | Top Sheet Hole Size N/A 0.051 in ±.002 in 1.3 mm ±0.05 mm | Base Panel Hole Size N/A 0.039 in -.002 in 1 mm -0.05 mm | C Max. N/A 1.2 mm.047 in | H N/A 0.071 in ±.003 in 1.8 mm ±0.08 mm | L N/A 0.118 in ±.002 in 3 mm ±0.06 mm | T N/A 0.011 in ±.003 in 0.27 mm ±0.08 mm |
CAD
N/A
|
| TK4-10-100 | Type N/A TK4 | Top Sheet Hole Size N/A 0.051 in ±.002 in 1.3 mm ±0.05 mm | Base Panel Hole Size N/A 0.039 in -.002 in 1 mm -0.05 mm | C Max. N/A 1.2 mm.047 in | H N/A 0.071 in ±.003 in 1.8 mm ±0.08 mm | L N/A 0.039 in ±.002 in 1 mm ±0.06 mm | T N/A 0.011 in ±.003 in 0.27 mm ±0.08 mm |
CAD
N/A
|
| TK4-10-150 | Type N/A TK4 | Top Sheet Hole Size N/A 0.051 in ±.002 in 1.3 mm ±0.05 mm | Base Panel Hole Size N/A 0.039 in -.002 in 1 mm -0.05 mm | C Max. N/A 1.2 mm.047 in | H N/A 0.071 in ±.003 in 1.8 mm ±0.08 mm | L N/A 0.059 in ±.002 in 1.5 mm ±0.06 mm | T N/A 0.011 in ±.003 in 0.27 mm ±0.08 mm |
CAD
N/A
|
| TK4-10-200 | Type N/A TK4 | Top Sheet Hole Size N/A 0.051 in ±.002 in 1.3 mm ±0.05 mm | Base Panel Hole Size N/A 0.039 in -.002 in 1 mm -0.05 mm | C Max. N/A 1.2 mm.047 in | H N/A 0.071 in ±.003 in 1.8 mm ±0.08 mm | L N/A 0.079 in ±.002 in 2 mm ±0.06 mm | T N/A 0.011 in ±.003 in 0.27 mm ±0.08 mm |
CAD
N/A
|
| TK4-10-250 | Type N/A TK4 | Top Sheet Hole Size N/A 0.051 in ±.002 in 1.3 mm ±0.05 mm | Base Panel Hole Size N/A 0.039 in -.002 in 1 mm -0.05 mm | C Max. N/A 1.2 mm.047 in | H N/A 0.071 in ±.003 in 1.8 mm ±0.08 mm | L N/A 0.098 in ±.002 in 2.5 mm ±0.06 mm | T N/A 0.011 in ±.003 in 0.27 mm ±0.08 mm |
CAD
N/A
|
| TK4-10-300 | Type N/A TK4 | Top Sheet Hole Size N/A 0.051 in ±.002 in 1.3 mm ±0.05 mm | Base Panel Hole Size N/A 0.039 in -.002 in 1 mm -0.05 mm | C Max. N/A 1.2 mm.047 in | H N/A 0.071 in ±.003 in 1.8 mm ±0.08 mm | L N/A 0.118 in ±.002 in 3 mm ±0.06 mm | T N/A 0.011 in ±.003 in 0.27 mm ±0.08 mm |
CAD
N/A
|
| TK4-25-500 | Type N/A TK4 | Top Sheet Hole Size N/A 0.123 in ±.005 in 3.13 mm ±0.12 mm | Base Panel Hole Size N/A 0.098 in +.003 in 2.5 mm +0.08 mm | C Max. N/A 2.88 mm.113 in | H N/A 0.173 in ±.008 in 4.4 mm ±0.2 mm | L N/A 0.197 in ±.010 in 5 mm ±0.25 mm | T N/A 0.032 in ±.006 in 0.8 mm ±0.15 mm |
CAD
N/A
|
| TK4-25-600 | Type N/A TK4 | Top Sheet Hole Size N/A 0.123 in ±.005 in 3.13 mm ±0.12 mm | Base Panel Hole Size N/A 0.098 in +.003 in 2.5 mm +0.08 mm | C Max. N/A 2.88 mm.113 in | H N/A 0.173 in ±.008 in 4.4 mm ±0.2 mm | L N/A 0.236 in ±.010 in 6 mm ±0.25 mm | T N/A 0.032 in ±.006 in 0.8 mm ±0.15 mm |
CAD
N/A
|
| TK4-25-800 | Type N/A TK4 | Top Sheet Hole Size N/A 0.123 in ±.005 in 3.13 mm ±0.12 mm | Base Panel Hole Size N/A 0.098 in +.003 in 2.5 mm +0.08 mm | C Max. N/A 2.88 mm.113 in | H N/A 0.173 in ±.008 in 4.4 mm ±0.2 mm | L N/A 0.315 in ±.010 in 8 mm ±0.25 mm | T N/A 0.032 in ±.006 in 0.8 mm ±0.15 mm |
CAD
N/A
|
| TK4-25-1000 | Type N/A TK4 | Top Sheet Hole Size N/A 0.123 in ±.005 in 3.13 mm ±0.12 mm | Base Panel Hole Size N/A 0.098 in +.003 in 2.5 mm +0.08 mm | C Max. N/A 2.88 mm.113 in | H N/A 0.173 in ±.008 in 4.4 mm ±0.2 mm | L N/A 0.394 in ±.010 in 10 mm ±0.25 mm | T N/A 0.032 in ±.006 in 0.8 mm ±0.15 mm |
CAD
N/A
|
| TK4-30-500 | Type N/A TK4 | Top Sheet Hole Size N/A 0.146 in ±.005 in 3.7 mm ±0.12 mm | Base Panel Hole Size N/A 0.118 in +.003 in 3 mm +0.08 mm | C Max. N/A 3.4 mm.134 in | H N/A 0.205 in ±.008 in 5.2 mm ±0.2 mm | L N/A 0.197 in ±.010 in 5 mm ±0.25 mm | T N/A 0.04 in ±.006 in 1 mm ±0.15 mm |
CAD
N/A
|
| TK4-30-600 | Type N/A TK4 | Top Sheet Hole Size N/A 0.146 in ±.005 in 3.7 mm ±0.12 mm | Base Panel Hole Size N/A 0.118 in +.003 in 3 mm +0.08 mm | C Max. N/A 3.4 mm.134 in | H N/A 0.205 in ±.008 in 5.2 mm ±0.2 mm | L N/A 0.236 in ±.010 in 6 mm ±0.25 mm | T N/A 0.04 in ±.006 in 1 mm ±0.15 mm |
CAD
N/A
|
| TK4-30-800 | Type N/A TK4 | Top Sheet Hole Size N/A 0.146 in ±.005 in 3.7 mm ±0.12 mm | Base Panel Hole Size N/A 0.118 in +.003 in 3 mm +0.08 mm | C Max. N/A 3.4 mm.134 in | H N/A 0.205 in ±.008 in 5.2 mm ±0.2 mm | L N/A 0.315 in ±.010 in 8 mm ±0.25 mm | T N/A 0.04 in ±.006 in 1 mm ±0.15 mm |
CAD
N/A
|
| TK4-30-1000 | Type N/A TK4 | Top Sheet Hole Size N/A 0.146 in ±.005 in 3.7 mm ±0.12 mm | Base Panel Hole Size N/A 0.118 in +.003 in 3 mm +0.08 mm | C Max. N/A 3.4 mm.134 in | H N/A 0.205 in ±.008 in 5.2 mm ±0.2 mm | L N/A 0.394 in ±.010 in 10 mm ±0.25 mm | T N/A 0.04 in ±.006 in 1 mm ±0.15 mm |
CAD
N/A
|
| TK4-35-600 | Type N/A TK4 | Top Sheet Hole Size N/A 0.168 in ±.005 in 4.27 mm ±0.12 mm | Base Panel Hole Size N/A 0.138 in +.003 in 3.5 mm +0.08 mm | C Max. N/A 3.92 mm.154 in | H N/A 0.24 in ±.008 in 6.1 mm ±0.2 mm | L N/A 0.236 in ±.010 in 6 mm ±0.25 mm | T N/A 0.047 in ±.006 in 1.2 mm ±0.15 mm |
CAD
N/A
|
| TK4-35-800 | Type N/A TK4 | Top Sheet Hole Size N/A 0.168 in ±.005 in 4.27 mm ±0.12 mm | Base Panel Hole Size N/A 0.138 in +.003 in 3.5 mm +0.08 mm | C Max. N/A 3.92 mm.154 in | H N/A 0.24 in ±.008 in 6.1 mm ±0.2 mm | L N/A 0.315 in ±.010 in 8 mm ±0.25 mm | T N/A 0.047 in ±.006 in 1.2 mm ±0.15 mm |
CAD
N/A
|
| TK4-35-1000 | Type N/A TK4 | Top Sheet Hole Size N/A 0.168 in ±.005 in 4.27 mm ±0.12 mm | Base Panel Hole Size N/A 0.138 in +.003 in 3.5 mm +0.08 mm | C Max. N/A 3.92 mm.154 in | H N/A 0.24 in ±.008 in 6.1 mm ±0.2 mm | L N/A 0.394 in ±.010 in 10 mm ±0.25 mm | T N/A 0.047 in ±.006 in 1.2 mm ±0.15 mm |
CAD
N/A
|
| TK4-35-1200 | Type N/A TK4 | Top Sheet Hole Size N/A 0.168 in ±.005 in 4.27 mm ±0.12 mm | Base Panel Hole Size N/A 0.138 in +.003 in 3.5 mm +0.08 mm | C Max. N/A 3.92 mm.154 in | H N/A 0.24 in ±.008 in 6.1 mm ±0.2 mm | L N/A 0.472 in ±.010 in 12 mm ±0.25 mm | T N/A 0.047 in ±.006 in 1.2 mm ±0.15 mm |
CAD
N/A
|
| TK4-40-600 | Type N/A TK4 | Top Sheet Hole Size N/A 0.191 in ±.005 in 4.84 mm ±0.12 mm | Base Panel Hole Size N/A 0.158 in +.003 in 4 mm +0.08 mm | C Max. N/A 4.44 mm.175 in | H N/A 0.276 in ±.008 in 7 mm ±0.2 mm | L N/A 0.236 in ±.010 in 6 mm ±0.25 mm | T N/A 0.055 in ±.006 in 1.4 mm ±0.15 mm |
CAD
N/A
|
| TK4-40-800 | Type N/A TK4 | Top Sheet Hole Size N/A 0.191 in ±.005 in 4.84 mm ±0.12 mm | Base Panel Hole Size N/A 0.158 in +.003 in 4 mm +0.08 mm | C Max. N/A 4.44 mm.175 in | H N/A 0.276 in ±.008 in 7 mm ±0.2 mm | L N/A 0.315 in ±.010 in 8 mm ±0.25 mm | T N/A 0.055 in ±.006 in 1.4 mm ±0.15 mm |
CAD
N/A
|
| TK4-40-1000 | Type N/A TK4 | Top Sheet Hole Size N/A 0.191 in ±.005 in 4.84 mm ±0.12 mm | Base Panel Hole Size N/A 0.158 in +.003 in 4 mm +0.08 mm | C Max. N/A 4.44 mm.175 in | H N/A 0.276 in ±.008 in 7 mm ±0.2 mm | L N/A 0.394 in ±.010 in 10 mm ±0.25 mm | T N/A 0.055 in ±.006 in 1.4 mm ±0.15 mm |
CAD
N/A
|
1 2
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"