Catalog
CAD (0)
▾
Flathead
flathead
Flathead Threaded Insert - Open End Keyless - Unified
(532)- Designed for high load applications. Available with rib, key or full hex features for high torque applications.
- Both UNC and UNF threads available in No. 10 and larger thread sizes. Check for availability of other grip ranges and designs.
Flathead Threaded Insert - Open End Keyed - Unified
(532)- Designed for high load applications. Available with rib, key or full hex features for high torque applications.
- Both UNC and UNF threads available in No. 10 and larger thread sizes. Check for availability of other grip ranges and designs.
Flathead Threaded Insert - Closed End Keyless - Unified
(532)- Designed for high load applications. Available with rib, key or full hex features for high torque applications.
- Both UNC and UNF threads available in No. 10 and larger thread sizes. Check for availability of other grip ranges and designs.
Flathead Threaded Insert - Closed End Keyed - Unified
(532)- Designed for high load applications. Available with rib, key or full hex features for high torque applications.
- Both UNC and UNF threads available in No. 10 and larger thread sizes. Check for availability of other grip ranges and designs.
Flathead Threaded Insert - Open End Keyless - Metric
(386)- Designed for high load applications. Available with rib, key or full hex features for high torque applications.
Flathead Threaded Insert - Open End Keyed - Metric
(386)- Designed for high load applications. Designed for high load applications. Available with rib, key or full hex features for high torque applications.
Flathead Threaded Insert - Closed End Keyless - Metric
(386)- Designed for high load applications. Designed for high load applications. Available with rib, key or full hex features for high torque applications.
Flathead Threaded Insert - Closed End Keyed - Metric
(386)- Designed for high load applications. Designed for high load applications. Available with rib, key or full hex features for high torque applications.
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"