Catalog
CAD (0)
▾
- Designed for high load applications. Designed for high load applications. Available with rib, key or full hex features for high torque applications.
Part # |
Thread Size x Pitch |
Grip Range |
L ± 0.38 |
Fastening |
Standard Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|
| AESM4B2.0 | N/A M4 x 0.7 | N/A 0.25 - 2.00 mm | N/A 16 mm | N/A Uninstalled | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AESM4B2.0 | N/A M4 x 0.7 | N/A 0.25 - 2.00 mm | N/A 16 mm | N/A Installed | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AESM4B3.0 | N/A M4 x 0.7 | N/A 2.00 - 3.00 mm | N/A 17.00 mm | N/A Uninstalled | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AESM4B3.0 | N/A M4 x 0.7 | N/A 2.00 - 3.00 mm | N/A 17.00 mm | N/A Installed | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AESM4B4.0 | N/A M4 x 0.7 | N/A 3.00 - 4.00 mm | N/A 18 mm | N/A Uninstalled | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AESM4B4.0 | N/A M4 x 0.7 | N/A 3.00 - 4.00 mm | N/A 18 mm | N/A Installed | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AESM4B5.0 | N/A M4 x 0.7 | N/A 4.00 - 5.00 mm | N/A 19 mm | N/A Uninstalled | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AESM4B5.0 | N/A M4 x 0.7 | N/A 4.00 - 5.00 mm | N/A 19 mm | N/A Installed | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AESM4B6.0 | N/A M4 x 0.7 | N/A 5.00 - 6.00 mm | N/A 20 mm | N/A Uninstalled | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AESM4B6.0 | N/A M4 x 0.7 | N/A 5.00 - 6.00 mm | N/A 20 mm | N/A Installed | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AESM4B7.0 | N/A M4 x 0.7 | N/A 6.00 - 7.00 mm | N/A 21.00 mm | N/A Uninstalled | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AESM4B7.0 | N/A M4 x 0.7 | N/A 6.00 - 7.00 mm | N/A 21.00 mm | N/A Installed | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AESM5B2.0 | N/A M5 x 0.8 | N/A 0.25 - 2.00 mm | N/A 20 mm | N/A Uninstalled | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AESM5B2.0 | N/A M5 x 0.8 | N/A 0.25 - 2.00 mm | N/A 20 mm | N/A Installed | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AESM5B3.5 | N/A M5 x 0.8 | N/A 2.00 - 3.50 mm | N/A 21.50 mm | N/A Uninstalled | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AESM5B3.5 | N/A M5 x 0.8 | N/A 2.00 - 3.50 mm | N/A 21.50 mm | N/A Installed | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AESM5B5.0 | N/A M5 x 0.8 | N/A 3.50 - 5.00 mm | N/A 23.00 mm | N/A Uninstalled | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AESM5B5.0 | N/A M5 x 0.8 | N/A 3.50 - 5.00 mm | N/A 23.00 mm | N/A Installed | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AESM5B6.5 | N/A M5 x 0.8 | N/A 5.00 - 6.50 mm | N/A 24.50 mm | N/A Uninstalled | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AESM5B6.5 | N/A M5 x 0.8 | N/A 5.00 - 6.50 mm | N/A 24.50 mm | N/A Installed | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AESM5B8.0 | N/A M5 x 0.8 | N/A 6.50 - 8.00 mm | N/A 26.00 mm | N/A Uninstalled | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AESM5B8.0 | N/A M5 x 0.8 | N/A 6.50 - 8.00 mm | N/A 26.00 mm | N/A Installed | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AESM5B9.5 | N/A M5 x 0.8 | N/A 8.00 - 9.50 mm | N/A 27.50 mm | N/A Uninstalled | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AESM5B9.5 | N/A M5 x 0.8 | N/A 8.00 - 9.50 mm | N/A 27.50 mm | N/A Installed | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AESM6B2.0 | N/A M6 x 1 | N/A 0.75 - 2.00 mm | N/A 23.00 mm | N/A Uninstalled | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|