Catalog
CAD (0)
▾
Flathead Threaded Insert - Open End Keyed - Metric
Flathead
- Designed for high load applications. Designed for high load applications. Available with rib, key or full hex features for high torque applications.
Part # |
Thread Size x Pitch |
Grip Range |
A ± 0.38 |
M Ref. |
Fastening |
Standard Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|---|
| AESM4K2.0 | Thread Size x Pitch N/A M4 x 0.7 | Grip Range N/A 0.25 - 2.00 mm | A ± 0.38 N/A 11.00 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM4K2.0 | Thread Size x Pitch N/A M4 x 0.7 | Grip Range N/A 0.25 - 2.00 mm | A ± 0.38 N/A | M Ref. N/A 7.08 mm | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM4K3.0 | Thread Size x Pitch N/A M4 x 0.7 | Grip Range N/A 2.00 - 3.00 mm | A ± 0.38 N/A 12.00 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM4K3.0 | Thread Size x Pitch N/A M4 x 0.7 | Grip Range N/A 2.00 - 3.00 mm | A ± 0.38 N/A | M Ref. N/A 7.08 mm | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM4K4.0 | Thread Size x Pitch N/A M4 x 0.7 | Grip Range N/A 3.00 - 4.00 mm | A ± 0.38 N/A 13.00 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM4K4.0 | Thread Size x Pitch N/A M4 x 0.7 | Grip Range N/A 3.00 - 4.00 mm | A ± 0.38 N/A | M Ref. N/A 7.08 mm | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM4K5.0 | Thread Size x Pitch N/A M4 x 0.7 | Grip Range N/A 4.00 - 5.00 mm | A ± 0.38 N/A 14.00 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM4K5.0 | Thread Size x Pitch N/A M4 x 0.7 | Grip Range N/A 4.00 - 5.00 mm | A ± 0.38 N/A | M Ref. N/A 7.08 mm | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM4K6.0 | Thread Size x Pitch N/A M4 x 0.7 | Grip Range N/A 5.00 - 6.00 mm | A ± 0.38 N/A 15.00 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM4K6.0 | Thread Size x Pitch N/A M4 x 0.7 | Grip Range N/A 5.00 - 6.00 mm | A ± 0.38 N/A | M Ref. N/A 7.08 mm | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM4K7.0 | Thread Size x Pitch N/A M4 x 0.7 | Grip Range N/A 6.00 - 7.00 mm | A ± 0.38 N/A 16.00 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM4K7.0 | Thread Size x Pitch N/A M4 x 0.7 | Grip Range N/A 6.00 - 7.00 mm | A ± 0.38 N/A | M Ref. N/A 7.08 mm | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM5K2.0 | Thread Size x Pitch N/A M5 x 0.8 | Grip Range N/A 0.25 - 2.00 mm | A ± 0.38 N/A 14.50 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM5K2.0 | Thread Size x Pitch N/A M5 x 0.8 | Grip Range N/A 0.25 - 2.00 mm | A ± 0.38 N/A | M Ref. N/A 10.09 mm | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM5K3.5 | Thread Size x Pitch N/A M5 x 0.8 | Grip Range N/A 2.00 - 3.50 mm | A ± 0.38 N/A 16.00 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM5K3.5 | Thread Size x Pitch N/A M5 x 0.8 | Grip Range N/A 2.00 - 3.50 mm | A ± 0.38 N/A | M Ref. N/A 10.09 mm | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM5K5.0 | Thread Size x Pitch N/A M5 x 0.8 | Grip Range N/A 3.50 - 5.00 mm | A ± 0.38 N/A 17.50 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM5K5.0 | Thread Size x Pitch N/A M5 x 0.8 | Grip Range N/A 3.50 - 5.00 mm | A ± 0.38 N/A | M Ref. N/A 10.09 mm | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM5K6.5 | Thread Size x Pitch N/A M5 x 0.8 | Grip Range N/A 5.00 - 6.50 mm | A ± 0.38 N/A 19.00 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM5K6.5 | Thread Size x Pitch N/A M5 x 0.8 | Grip Range N/A 5.00 - 6.50 mm | A ± 0.38 N/A | M Ref. N/A 10.09 mm | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM5K8.0 | Thread Size x Pitch N/A M5 x 0.8 | Grip Range N/A 6.50 - 8.00 mm | A ± 0.38 N/A 20.50 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM5K8.0 | Thread Size x Pitch N/A M5 x 0.8 | Grip Range N/A 6.50 - 8.00 mm | A ± 0.38 N/A | M Ref. N/A 10.09 mm | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM5K9.5 | Thread Size x Pitch N/A M5 x 0.8 | Grip Range N/A 8.00 - 9.50 mm | A ± 0.38 N/A 22.00 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM5K9.5 | Thread Size x Pitch N/A M5 x 0.8 | Grip Range N/A 8.00 - 9.50 mm | A ± 0.38 N/A | M Ref. N/A 10.09 mm | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM6K2.0 | Thread Size x Pitch N/A M6 x 1 | Grip Range N/A 0.75 - 2.00 mm | A ± 0.38 N/A 15.50 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"