Catalog
CAD (0)
▾
Flathead Threaded Insert - Closed End Keyless - Unified
Flathead
- Designed for high load applications. Available with rib, key or full hex features for high torque applications.
- Both UNC and UNF threads available in No. 10 and larger thread sizes. Check for availability of other grip ranges and designs.
Part # |
Thread Size |
Grip Range |
L ± .015 |
Fastening |
Standard Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|
| AENM4B60 | Thread Size N/A #4-40 | Grip Range N/A .010 - .060 in | L ± .015 N/A | Fastening N/A Installed | Standard Material N/A 300 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AENM4B60 | Thread Size N/A #4-40 | Grip Range N/A .010 - .060 in | L ± .015 N/A .500 in | Fastening N/A Uninstalled | Standard Material N/A 300 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AECH4B60 | Thread Size N/A #4-40 | Grip Range N/A .010 - .060 in | L ± .015 N/A | Fastening N/A Installed | Standard Material N/A 4037 Alloy Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AECH4B60 | Thread Size N/A #4-40 | Grip Range N/A .010 - .060 in | L ± .015 N/A .500 in | Fastening N/A Uninstalled | Standard Material N/A 4037 Alloy Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESS4B60 | Thread Size N/A #4-40 | Grip Range N/A .010 - .060 in | L ± .015 N/A | Fastening N/A Installed | Standard Material N/A 430 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AESS4B60 | Thread Size N/A #4-40 | Grip Range N/A .010 - .060 in | L ± .015 N/A .500 in | Fastening N/A Uninstalled | Standard Material N/A 430 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AEA4B60 | Thread Size N/A #4-40 | Grip Range N/A .010 - .060 in | L ± .015 N/A | Fastening N/A Installed | Standard Material N/A 6053 Aluminum or 6061 Aluminum | Standard Finish N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
CAD
N/A
|
| AEA4B60 | Thread Size N/A #4-40 | Grip Range N/A .010 - .060 in | L ± .015 N/A .500 in | Fastening N/A Uninstalled | Standard Material N/A 6053 Aluminum or 6061 Aluminum | Standard Finish N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
CAD
N/A
|
| AEBR4B60 | Thread Size N/A #4-40 | Grip Range N/A .010 - .060 in | L ± .015 N/A | Fastening N/A Installed | Standard Material N/A Alloy No. 260 Brass | Standard Finish N/A None - bright as machined |
CAD
N/A
|
| AEBR4B60 | Thread Size N/A #4-40 | Grip Range N/A .010 - .060 in | L ± .015 N/A .500 in | Fastening N/A Uninstalled | Standard Material N/A Alloy No. 260 Brass | Standard Finish N/A None - bright as machined |
CAD
N/A
|
| AES4KB60 | Thread Size N/A #4-40 | Grip Range N/A .010 - .060 in | L ± .015 N/A | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AES4KB60 | Thread Size N/A #4-40 | Grip Range N/A .010 - .060 in | L ± .015 N/A .500 in | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AES6B75 | Thread Size N/A #6-32 | Grip Range N/A .010 - .075 in | L ± .015 N/A .625 in | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AES6B75 | Thread Size N/A #6-32 | Grip Range N/A .010 - .075 in | L ± .015 N/A | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AEA6B75 | Thread Size N/A #6-32 | Grip Range N/A .010 - .075 in | L ± .015 N/A .625 in | Fastening N/A Uninstalled | Standard Material N/A 6053 Aluminum or 6061 Aluminum | Standard Finish N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
CAD
N/A
|
| AEA6B75 | Thread Size N/A #6-32 | Grip Range N/A .010 - .075 in | L ± .015 N/A | Fastening N/A Installed | Standard Material N/A 6053 Aluminum or 6061 Aluminum | Standard Finish N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
CAD
N/A
|
| AENM6B75 | Thread Size N/A #6-32 | Grip Range N/A .010 - .075 in | L ± .015 N/A .625 in | Fastening N/A Uninstalled | Standard Material N/A 300 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AENM6B75 | Thread Size N/A #6-32 | Grip Range N/A .010 - .075 in | L ± .015 N/A | Fastening N/A Installed | Standard Material N/A 300 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AESS6B75 | Thread Size N/A #6-32 | Grip Range N/A .010 - .075 in | L ± .015 N/A .625 in | Fastening N/A Uninstalled | Standard Material N/A 430 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AESS6B75 | Thread Size N/A #6-32 | Grip Range N/A .010 - .075 in | L ± .015 N/A | Fastening N/A Installed | Standard Material N/A 430 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AEBR6B75 | Thread Size N/A #6-32 | Grip Range N/A .010 - .075 in | L ± .015 N/A .625 in | Fastening N/A Uninstalled | Standard Material N/A Alloy No. 260 Brass | Standard Finish N/A None - bright as machined |
CAD
N/A
|
| AEBR6B75 | Thread Size N/A #6-32 | Grip Range N/A .010 - .075 in | L ± .015 N/A | Fastening N/A Installed | Standard Material N/A Alloy No. 260 Brass | Standard Finish N/A None - bright as machined |
CAD
N/A
|
| AECH6B75 | Thread Size N/A #6-32 | Grip Range N/A .010 - .075 in | L ± .015 N/A .625 in | Fastening N/A Uninstalled | Standard Material N/A 4037 Alloy Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AECH6B75 | Thread Size N/A #6-32 | Grip Range N/A .010 - .075 in | L ± .015 N/A | Fastening N/A Installed | Standard Material N/A 4037 Alloy Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AES8B75 | Thread Size N/A #8-32 | Grip Range N/A .010 - .075 in | L ± .015 N/A .625 in | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|