Catalog
CAD (0)
▾
The PEM® VariMount® fastening system eliminates issues associated with welding. The assembly is comprised of a standard PEM® nut, stud or standoff mounted permanently into a base plate. The assembly can then be fastened or bonded to assorted panel types in a variety of ways.
VariMount® assemblies are available with either steel or stainless steel base plates depending on the fastener that is selected. The VariMount® base plate’s radial holes provide various mounting options. Base plates can also be purchased separately.
Part # |
Thickness ±.004" / ±0.1 mm |
Center Hole X Diameter +.003" -.000" / +0.08 mm |
Outside Diameter +.000” -.010” / -0.25 mm |
CAD |
|---|---|---|---|---|
| BP1.2-422-30ZI | N/A .048 in1.2 mm | N/A .166 in4.22 mm | N/A 1.181 in30 mm |
N/A
|
| BP1.2-480-30ZI | N/A .048 in1.2 mm | N/A .189 in4.8 mm | N/A 1.181 in30 mm |
N/A
|
| BP1.2-541-30ZI | N/A .048 in1.2 mm | N/A .213 in5.41 mm | N/A 1.181 in30 mm |
N/A
|
| BP1.6-635-30ZI | N/A .063 in1.6 mm | N/A .250 in6.35 mm | N/A 1.181 in30 mm |
N/A
|
| BP1.2-400-30ZI | N/A .048 in1.2 mm | N/A .1575 in4 mm | N/A 1.181 in30 mm |
N/A
|
| BP1.2-500-30ZI | N/A .048 in1.2 mm | N/A .1969 in5 mm | N/A 1.181 in30 mm |
N/A
|
| BP1.6-600-30ZI | N/A .063 in1.6 mm | N/A .2362 in6 mm | N/A 1.181 in30 mm |
N/A
|
| BP1.7-600-30ZI | N/A .067 in1.7 mm | N/A .2362 in6 mm | N/A 1.181 in30 mm |
N/A
|