The PEM® VariMount® fastening system eliminates issues associated with welding. The assembly is comprised of a standard PEM® nut, stud or standoff mounted permanently into a base plate.  The assembly can then be fastened or bonded to assorted panel types in a variety of ways.


VariMount® assemblies are available with either steel or stainless steel base plates depending on the fastener that is selected.  The VariMount® base plate’s radial holes provide various mounting options.  Base plates can also be purchased separately. 

VariMount™ Base Plates
VariMount™ Base Plates_2
Unit of Measure
1 

Part #

Thickness ±.004" / ±0.1 mm

Center Hole X Diameter +.003" -.000" / +0.08 mm

Outside Diameter +.000” -.010” / -0.25 mm

CAD

BP1.2-422-30ZI N/A .048 in1.2 mm N/A .166 in4.22 mm N/A 1.181 in30 mm N/A CAD Icon (for items table)
BP1.2-480-30ZI N/A .048 in1.2 mm N/A .189 in4.8 mm N/A 1.181 in30 mm N/A CAD Icon (for items table)
BP1.2-541-30ZI N/A .048 in1.2 mm N/A .213 in5.41 mm N/A 1.181 in30 mm N/A CAD Icon (for items table)
BP1.6-635-30ZI N/A .063 in1.6 mm N/A .250 in6.35 mm N/A 1.181 in30 mm N/A CAD Icon (for items table)
BP1.2-400-30ZI N/A .048 in1.2 mm N/A .1575 in4 mm N/A 1.181 in30 mm N/A CAD Icon (for items table)
BP1.2-500-30ZI N/A .048 in1.2 mm N/A .1969 in5 mm N/A 1.181 in30 mm N/A CAD Icon (for items table)
BP1.6-600-30ZI N/A .063 in1.6 mm N/A .2362 in6 mm N/A 1.181 in30 mm N/A CAD Icon (for items table)
BP1.7-600-30ZI N/A .067 in1.7 mm N/A .2362 in6 mm N/A 1.181 in30 mm N/A CAD Icon (for items table)
Unit of Measure
1